Standard D Sub Connector, Amplimite HDF-20, 15 Contacts, Plug, DA, Amplimite HDF-20 Series

 
Manufacturer FARNELL
Description Standard D Sub Connector, Amplimite HDF-20, 15 Contacts, Plug, DA, Amplimite HDF-20 Series
Part Number 1658613-3
Supplier Name Farnell or Newark
Connector Type D Sub
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Product Range Amplimite HDF-20 Series
Termination Method IDC
Brand Name AMP - TE CONNECTIVITY
Contact Termination IDC / IDT
Contact Termination Type IDC / IDT
Gender Plug
No. of Contacts 15Contacts
Body Material Steel
Connector Mounting Orientation Cable
Flammability Rating UL94V-0
Material Black Thermoplastic
Approval Bodies CSA, UL
Connector Body Material Metal Body
D Sub Shell Size DA
Contact Current Rating 1.25A
Contact Resistance 25mohm
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Kontaktujte dodavatele

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map