General Purpose Relay, T92 Series, Power, Non Latching, DPDT, 12 VDC, 40 A

 
Manufacturer FARNELL
Description General Purpose Relay, T92 Series, Power, Non Latching, DPDT, 12 VDC, 40 A
Part Number T92S11D12-12
Supplier Name Farnell or Newark
Contact Material Silver Cadmium Oxide
Brand Name POTTER&BRUMFIELD - TE CONNECTIVITY
Product Range T92 Series
Approvals & Standards CSA, UL, VDE
Coil Resistance 86ohm
Coil Type Non Latching
Coil Voltage 12VDC
Coil Voltage VDC Nom 12V
Contact Configuration DPDT
Contact Current 40A
Contact Current Max 30A
Contact Voltage AC Nom 277V
Contact Voltage DC Nom 28V
Contact Voltage VAC 277VAC
Contact Voltage VDC 28VDC
External Depth 52.32mm
External Height 30.73mm
External Width 34.54mm
Nom Operating Power 1.7W
Relay Mounting Through Hole
Relay Terminals Solder
Relay Type Power - General Purpose
Coil Voltage DC Max 12V
Carry Current 30A
Contact Rating 30A
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Kontaktujte dodavatele

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map