GRIPSHAPE FINGER BLANKS - STEEL - INDIVIDUAL & UN-CUT PAIR - For Schunk Series JPG, PGN, PZN (G315)

Steel Gripper Finger Blanks for Schunk Modules

 
Manufacturer Fairlane Products
Description GRIPSHAPE FINGER BLANK - 022X091X080 - UN-CUT PAIR - STEEL
Part Number G315.015.022X091X080
E-Shop link https://www.fairlaneproducts.com/store/pc/viewcategories.asp?idCategory=2742
Type A
G mm 78
L mm 80
T mm 91
T2 mm 33.8
W mm 22
For Gripper Module JGP-PLUS-80 / PGN-PLUS-80
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Popis produktu

Double un-cut pair of fingers or single individual finger for Schunk series JPG, PGN and PZN modules. GripShape finger blanks are a fast and convenient option for creating a custom gripper design. The oversized and un-cut double finger provides for a wide range of design possibilities such as an offset workpiece. Finger blank made from steel with plain finish. Included mounting hardware made from steel with zinc finish.

Dokumentace

Kontaktujte dodavatele

Fairlane Products

Fairlane Products

At Fairlane, we design, manufacture and stock a range of products used in machine tool workholding, specialty fastening and material handling. Workholding and positioning components provide for faster speeds and feeds, and their modular and economical replaceable wear surfaces extend the life of expensive jigs, fixtures, jaws and clamping mechanisms. Specialty fastening products include quick release ball lock pins and accessories. Our material handling rollers and bumpers are offered in a variety of durometers, materials, styles and mounts. Since beginning, our products have supported 'points of contact'. From serrated gripper inserts in lathe chuck jaws, swivel positioners and rest pads in stationary fixtures to rollers and bumpers in material handling applications. Fairlane products can be found in industrial automation at the point of workpiece contact.

Google Map