DirectLOGIC DL205 communication module, Modbus TCP, 1 port, (1) Ethernet 10/100Base-T (RJ45) port(s). For use with D2-240, D2-250(-1), D2-260, D2-262 and Do-more H2 series CPU-based PLCs.

Description DirectLOGIC DL205 communication module, Modbus TCP, 1 port, (1) Ethernet 10/100Base-T (RJ45) port(s). For use with D2-240, D2-250(-1), D2-260, D2-262 and Do-more H2 series CPU-based PLCs.
Distributor Part Number H2-ECOM100
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/H2-ECOM100
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Distributor Part NumberDescription
H2-ECOM100DirectLOGIC DL205 communication module, Modbus TCP, 1 port, (1) Ethernet 10/100Base-T (RJ45) port(s). For use with D2-240, D2-250(-1), D2-260, D2-262 and Do-more H2 series CPU-based PLCs.

Dokumentace

Kontaktujte dodavatele

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map