Memory Socket, CompactFlash Series, Memory Card, 50 Contacts, Brass, Gold Plated Contacts

 
Manufacturer FARNELL
Description Memory Socket, CompactFlash Series, Memory Card, 50 Contacts, Brass, Gold Plated Contacts
Part Number 1734451-1
Supplier Name Farnell or Newark
Gender Header
No. of Contacts 50Contacts
No. of Rows 2
Pitch Spacing 0.05"
Product Range CompactFlash Series
Brand Name TE CONNECTIVITY / AMP
Contact Material Brass
Contact Plating Gold Plated Contacts
Contact Termination Solder
Contact Termination Type Solder
Connector Type Memory Card
Row Pitch 1.27mm
External Height 4"
Card Height 4"
Card Type I and II
Modelos CAD
Verifique se esse software foi instalado.

Seleção de produtos

Entre em contato com o fornecedor

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map