Basic Safety Relay - R1.188.3580.0

Manufacturer Wieland Electric Inc.
Description Base unit also for elevators EN 81-20/50 and heaters EN50156-1 single- channel or two-channel control,manual reset with reset switch monitoring,cross circuit monitoring,synchronous time 1.5s,3 enabling current paths,1 signalling output,DC 24 V
Part Number R1.188.3580.0
URL https://eshop.wieland-electric.com/product/R1.188.3580.0#datasheet
Model Basic Device
Width (mm) 22.5
Height (mm) 106.5
Depth (mm) 114
ECLASS 8.1 Classification 27371819
ETIM 7.0 Classification EC001449
ETIM 6.0 Classification EC001449
ETIM 5.0 Classification EC001449
ETIM 4.0 Classification EC001449
ETIM 3.0 Classification EC001449
Contact Material Ag-alloy, gold-plated
Type of Electric Connection Spring Clamp Connection
Weight (kg) 0.2
Suited for Safety Functions Yes
Category (ISO 13849-1) 3/4
PL (ISO 13849-1) Level e/d
SILCL (IEC 62061) 3
Mission Time 20 a
With Muting Function No
Maximum Rated Alternating Current Voltage for 50 (Hz) Frequency Controls (V) 26.4
Minimum Ambient Temperature (ºC) -25
Maximum Ambient Temperature (ºC) 55
Minimum Rated Supply Voltage at Direct Current (V) 20.399999999999999
Direct Current Rated Consumption (W) 2.6
Standards EN ISO 13849-1EN 62061; EN 62061
Mean Time to Dangerous Failure 53 a
Function Display 3 LED, Green
Creepage Distances and Clearances Between the Circuits EN 60664-1
Protection Degree According to DIN EN 60529 (Housing) IP40
Protection Degree According to DIN EN 60529 (Terminals) IP20
Feedback Circuit Yes
Start Contact Yes
Stop Category acc. to IEC 60204 1
Rail Mounting Possible Yes
Detachable Clamps Yes
Suitable for Monitoring of Magnetic Switches Yes
Suitable for Monitoring of Proximity Switches Yes
Suitable for Monitoring of Emergency-Stop Circuits Yes
Suitable for Monitoring of Optoelectronic Protection Equipment Yes
Suitable for Monitoring of Position Switches Yes
Signaling Paths Normally Open Contact, Off Delay
Alternating Current Enabling Paths Rated Switching Voltage (V) 230
Direct Current Enabling Paths Rated Switching Voltage (V) 24
Maximum Enabling Paths Thermal Current Ith (A) 6
Maximum Total Current I2 of All Current Path (A²) 5
Application Category AC-15 (NO) Ue 230 , Ie 3A
Application Category DC-13 (NO) Ue 24 , Ie 2A
Maximum Fuse Insert Short-Circuit Protection (No) 6 A class gG fuse, fuse integral < 100 s
Mechanical Life Time 107 switching cycles
Outputs, Safe, Undelayed, with Contact 2
Outputs, Safe, Delayed, with Contact 1
Response Time TA1 (ms) 30
Response Time TA2 (ms) 700
Recovery Time TW (ms) > 500
Release Time TR (ms) < 25
Maximum Resistivity, Per Channel ≤ (5 + (1.176 x UB / UN - 1) x 100)
Nominal Voltage UN (V) DC 24
Electrical Isolation Supply Circuit - Control Circuit No
Minimum Rated Control Supply Voltage at 50 (Hz) Alternating Current Frequency (V) 20.399999999999999
Proof Test Intervall (High Demand Mode) 20 a
Hot Functional Testing (HFT) 1
Enabling Paths Normally open contact
Nominal Direct Current Output Voltage (V) 22
Input Current (Safety Circuit/Reset Circuit) (mA) 25
Maximum Peak Current (Safety Circuit/Reset Circuit) (mA) 2500
Minimum Switch-On Time (ms) 200
Type of Switch Function of the Inputs Normally open contact
Evaluation Inputs 2-Channel
Wire Cage Clamp Terminal Ranges (mm²) 2 x 0.25 to 1.5
Outputs, Signaling Function, Undelayed, with Contact 0
Outputs, Signaling Function, Delayed, with Contact 0
Synchronous Time Ts (ms) 500
Release Time TR, Delayed Contacts (Tolerance) 0,15 - 3 s (± 16 %)
Permissible Test Pulse Time (ms) < 1
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Wieland Electric Inc.

Wieland Electric Inc.

Manufacturer of DIN rail terminal blocks, terminal strips, printed circuit board (PCB) terminals, circular connectors, relays, power supplies, analog amplifier, overvoltage or surge protection devices and safety technology products. Wire ducts, markers, circuit breakers, fuse holders, DIN rail outlets, non-incendive barriers, modules, software, safety controllers, routers, power buses and modular systems are available. Electrical safety training services are also offered. Suitable for machine building, photovoltaics and lighting applications. Serves the wind power, energy, logistics, HVAC, oil and gas industries.

Google Map