HTSW - High Temperature PCB Header Strips, 0.100" pitch

Manufacturer Samtec
Description High Temperature PCB Header Strips, 0.100'' pitch HTSW-101-05-G-S
Part number HTSW-101-05-G-S
Series HTSW
Number of positions 1
Lead style 05
CAD models
Please make sure this software has been installed.

Product selection

Series
HTSW
Terminal space spec.
Number of Positions
Terminal specification
Plating specification
Row specification
Tail option
Straight
Locking clip
Not Available
Locking lead
Not Available
Polarizing specification

Product Description

  • Application: Industry's largest variety of standard pin counts, terminal lengths and options
  • Contact System: .025" (0.635 mm) square post
  • Orientation: Vertical, right-angle
  • Pitch: .100" (2.54 mm)
  • Special Features: Suitable for most high-temperature board processing
  • Termination: Through-hole

Contact the supplier

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map