RAMI YOKOTA BV
By RAMI YOKOTA BV

3/8" Drive 6-point normal socket

Manufacturer RAMI YOKOTA BV
Description 3/8'' drive 6-point normal impact socket - DO1038-0-006
Part number DO1038-0-006
Width accross flats 6 mm
Outer diameter 11 mm
Outer diameter1 19 mm
Length 30 mm
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part number A/F (mm) D1 (mm) D2 (mm) L (mm) L2 (mm)
1 1 DO1038-0-006 6 11 19 30 4
2 2 DO1038-0-007 7 12.5 19 30 8
3 3 DO1038-0-008 8 14 19 30 8
4 4 DO1038-0-009 9 15 19 30 8
5 5 DO1038-0-010 10 16 19 30 8
6 6 DO1038-0-011 11 17.5 19 30 9
7 7 DO1038-0-012 12 19 19 30 9
8 8 DO1038-0-013 13 20 22 30 9
9 9 DO1038-0-014 14 21 22 30 9
10 10 DO1038-0-015 15 22 22 30 11
11 11 DO1038-0-016 16 24 22 30 11
12 12 DO1038-0-017 17 25 22 30 11
13 13 DO1038-0-018 18 26 22 30 11
14 14 DO1038-0-019 19 27.5 22 30 11
15 15 DO1038-0-020 20 28 22 30 12
16 16 DO1038-0-021 21 30 22 30 13
17 17 DO1038-0-022 22 32 23 30 13
18 18 DO1038-0-024 24 34 23 30 13

Contact the supplier

RAMI YOKOTA BV

RAMI YOKOTA BV

Rami Yokota BV is a Dutch family company distributing power tools and air hoists throughout Europe and beyond. The company was founded in 1896 and changed toward air tools and started importing and distributing airtools in 1963. Our target fields range from service workshops to car manufacturers and from material handling to industrial and offshore applications.

Google Map