GN 933.5 Stainless Steel Hexagon Head Screws, with Brass / Plastic Tip or Ball End

Manufacturer JW Winco
Description Stainless Steel Hexagon Head Screws, with Brass / Plastic Tip or Ball End
Part Number 933.5-M10-25-KU
Thread d1 M 10
Thread length l1 25
Type KU, Plastic tip (Polyacetal POM)
d2
d3 6.5
d4
l2
l3 1.9
l4 6.4
l5
A/F 17
RoHS Ja
Weight 0.050
CAD models
Please make sure this software has been installed.

Product selection

Product Description

GN 933.5 hexagon head screws with brass or plastic tip are used in applications where markings, pressure dents and damage to the workpiece are unacceptable.

The type ZK has a ball diameter d4 that is smaller than the core diameter d1 of the thread. This makes it suitable for use with GN 631 / GN 631.5 thrust pads which need to be ordered separately.

Contact the supplier

JW Winco

JW Winco

JW Winco, Manufacturer and Distributor of Standard Machine Parts. Your #1 Source For Metric and Inch, Plastic, Steel, and Stainless Steel Standard Machine Parts and Assembly Hardware for Industry.

Google Map