GN 1024 Steel Spring Cotter Pins

Manufacturer JW Winco
Description Steel Spring Cotter Pins
Part Number 1024-ST-1,5-E
Material ST, Steel
Diameter d1 1.5
Type E, With single loop
Form 10 E
d2 7 ... 12
Outer diameter d3 2
h 9
l1 45
l2 25
l3 20
l4 25
s
Load Mounting 9
Load Dismounting 8
For bolt Ø 8
RoHS Ja
Weight 0.002
CAD models
Please make sure this software has been installed.

Product selection

Product Description

GN 1024 spring cotter pins are used for the axial securing of bolts and axles, and as an anti-twist mechanism, e.g., for DIN 935 castle nuts.

Due to their double loop, spring cotter pins in type D have a flatter spring characteristic and are therefore easier to install. Also, a retaining cable with a key ring can be attached to the double loop to protect the spring cotter pins against loss.

Contact the supplier

JW Winco

JW Winco

JW Winco, Manufacturer and Distributor of Standard Machine Parts. Your #1 Source For Metric and Inch, Plastic, Steel, and Stainless Steel Standard Machine Parts and Assembly Hardware for Industry.

Google Map