MA01 Series Floating Board-to-Board Connector

Floating Board-to-Board Connector Floating Side Straight Type

Manufacturer JAE Electronics Inc.
Description Automotive Grade, High-speed Transmission, Floating Board-to-board Connector, Floating side Straight type, PCB mounted height: 18.3 mm, 30 pos.
Part Number MA01F030VACBR150
Buy Now https://www.jae.com/en/stockcheck/?topics_keyword=MA01F030VACBR150
Contact Material Copper alloy
Contact Finish Gold Plating
Insulation Material LCP
Packaged Quantity 150/reel
Number of Positions 30 positions
Rated Current 0.5 A
Rated Voltage AC 50 Vrms
Contact Resistance 50mΩ max. (initial)
Dielectric Withstanding Voltage AC 250 V (1 minute)
Insulation Resistance 100MΩ min.
Operating Temperature Range -40 deg. C to +125 deg. C
Durability 100 cycles
Contact Pitch 0.635 mm
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Automotive Grade, High-speed Transmission, Floating Board-to-board Connector, Floating side Straight type, PCB mounted height: 18.3 mm, 30 pos.

Contact the supplier

JAE Electronics Inc.

JAE Electronics Inc.

JAE is a global manufacturer of connectors and cables for use in a wide variety of applications including consumer, industrial, telecom, automotive, and others.

Google Map