igus
By igus

Series 2500 ESD

Manufacturer igus GmbH
Description e-chain® Series 2500
Part number 2500.02.055.0.ESD
Selection 0.368m 2500.02.055.0.ESD
CAD models
Share
Please make sure this software has been installed.

Product selection

Part No.
2500.02.055.0.ESD
Inner E-Chain width Bi (mm)
25
E-Chain outer width Ba (mm)
41
Bending radius R (mm)
55
Application
Nominal clearance height H (mm)
145
Required clearance height HF (mm)
170
Chain length
Fixed end in the middle of travel distance
Travel S
[ 0 .. >200< .. 1000000 ]
Position moving end
[ >-100< .. 100 ]
Mounting bracket moving end
Mounting bracket fixed end
Order information
e-chain®
2500.02.055.0.ESD
Mounting bracket moving end
--
Mounting bracket fixed end
--
Order text
0.368m 2500.02.055.0.ESD
Display options/Calculated values
Anzeigeoptionen/Berechnete Werte
Level of detail
Indicated part
Calculated chain length [mm]
368
Quantity chain links
8
Please note that the required clear installation height of the E-Chains® deviates from the height shown in the drawing. Precise specifications on this are included in our online catalog.

Contact the supplier

igus

igus

Manufacturer of energy-chain-systems and polymer bearings

Google Map