O-Ring Static Application External Sealing (Bore)
Manufacturer | Trelleborg Sealing Solutions |
---|---|
Description | Basic Seals |
Part number | OR1500350-N5 |
Selection | O-Ring Static Application External Sealing (Piston) |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Choice according
Part no.
Bore -Ø d4 H8 (mm)
6
Groove-Ø d3 h9 (mm)
3.8
Groove Width b1 ± 0.25 (mm)
2
O-Ring Dimensions (d1xd2)
3.50 x 1.50
O-Ring Material
Order Number
OR1500350-N5
Contact the supplier

Trelleborg Sealing Solutions
Trelleborg Sealing Solutions is a leading worldwide supplier, developer and manufacturer of industrial seals, including O-Rings, Hydraulic and Pneumatic Seals, Mechanical Face Seals and Rotary and Static Sealing Systems
-
Trelleborg Sealing Solutions
Trelleborg Sealing Solutions
Schockenriedstrasse 1
70565 Stuttgart
Germany
www.tss.trelleborg.com