O-Ring Dynamic Application External Sealing (Bore)

Manufacturer Trelleborg Sealing Solutions
Description Basic Seals
Part number OR1500300-N7
Selection O-Ring Dynamic Application External Sealing (Bore)
CAD models
Please make sure this software has been installed.

Product selection

Choice according
Part no.
Bore-Ø d4 H8 (mm)
6
Groove-Ø d3 h9 (mm)
3.5
Groove width b1 ± 0.25 (mm)
2
O-Ring Dimensions (d1xd2)
3.00 x 1.50
O-Ring Material
Pressure (MPa)
Order Number
OR1500300-N7

Contact the supplier

Trelleborg Sealing Solutions

Trelleborg Sealing Solutions

Trelleborg Sealing Solutions is a leading worldwide supplier, developer and manufacturer of industrial seals, including O-Rings, Hydraulic and Pneumatic Seals, Mechanical Face Seals and Rotary and Static Sealing Systems

Google Map