info
all fields marked with * will be refreshed in 3D-Model
pallet stacker type
PSS15E
load
max. 450kg / 15 pallets
function
pallets stacking and unpacking (only 1 pallet)
power
max. 120 pallets/h at a conveyor speed of 0,3 m/s and a conveyor length of 1600 mm
conveyor height*
Distance of grappler*
Lifting/Gripper drive
light sensor max. stacking height*
light sensor occupied
wiring on terminal box*
Surfaces
documentation language
Number of documentation copies
Number of documentation CDs
special applications
on request (power, dimensions, load,…)