SODECA
By SODECA

HEP - Wall-mounted axial fans, with IP-65 motor

Manufacturer SODECA, S.A.
Description Axial fan: HEP-25-2T/H
Mass 5.3 kg
Length 233 mm
Unit width 330 mm
Unit height 330 mm
Input radius 130 mm
Input diameter 260 mm
Output radius 130 mm
Output diameter 260 mm
Voltage 400 V
Number of poles 3
Frequency 50 Hz
Current 0.75 A
Maximum flow 2314.62 m³/h
Minimum flow 600 m³/h
Rotational speed 2780 rpm
Omniclass number 23-33 31 19 11
Note Only valid measurements are displayed on the table, all the other measurements may be approximated
Apparent load 520 V.A
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Model A (mm) B (mm) ØC (mm) ØD (mm) F (mm) G (mm) H (mm) ØJ (mm) K (mm) L (mm)
1 1 HEP-25-2T/H 330 275 262 260 233 11 56 8.5 310 M8
2 2 HEP-25-2M/H 330 275 262 260 233 11 56 8.5 310 M8
3 3 HEP-25-4T/H 330 275 262 260 233 11 56 8.5 310 M8
4 4 HEP-25-4M/H 330 275 262 260 233 11 56 8.5 310 M8
5 5 HEP-31-2T/H 400 336 310.5 308 229 11 65 8.5 380 M8
6 6 HEP-31-2M/H 400 336 310.5 308 229 11 65 8.5 380 M8
7 7 HEP-31-4T/H 400 336 310.5 308 229 11 65 8.5 380 M8
8 8 HEP-31-4M/H 400 336 310.5 308 229 11 65 8.5 380 M8
9 11 HEP-35-2T/H 465 390 362.5 360 236 11 76 10.5 450 M8
10 12 HEP-35-2M/H 465 390 362.5 360 236 11 76 10.5 450 M8
11 13 HEP-35-4T/H 465 390 362.5 360 236 11 76 10.5 450 M8
12 14 HEP-35-4M/H 465 390 362.5 360 236 11 76 10.5 450 M8
13 17 HEP-40-4T/H 532 452 412.5 410 273 11 97.5 10.5 500 M8
14 18 HEP-40-4M/H 532 452 412.5 410 273 11 97.5 10.5 500 M8
15 21 HEP-40-6T/H 532 452 412.5 410 305 11 97.5 10.5 500 M8
16 22 HEP-40-6M/H 532 452 412.5 410 305 11 97.5 10.5 500 M8
17 23 HEP-45-4T/H 596 504 462.5 460 281 11 105 10.5 560 M8
18 24 HEP-45-4M/H 596 504 462.5 460 281 11 105 10.5 560 M8
19 27 HEP-45-6T/H 596 504 462.5 460 218 11 105 10.5 560 M8
20 28 HEP-45-6M/H 596 504 462.5 460 218 11 105 10.5 560 M8
21 29 HEP-50-4T/H 665 562 516.5 514 302 11 115 10.5 640 M8
22 30 HEP-50-4M/H 665 562 516.5 514 302 11 115 10.5 640 M8
23 33 HEP-50-6T/H 665 562 516.5 514 254 11 115 10.5 640 M8
24 34 HEP-50-6M/H 665 562 516.5 514 254 11 115 10.5 640 M8
25 35 HEP-56-4T/H 710 630 563 560 333 15 115 10.5 721 M8
26 36 HEP-56-4M/H 710 630 563 560 333 15 115 10.5 721 M8
27 39 HEP-56-6T/H 710 630 563 560 266 15 115 10.5 721 M8
28 40 HEP-56-6M/H 710 630 563 560 266 15 115 10.5 721 M8
29 41 HEP-63-4T/H 800 710 638 635 340 16.5 140 10.5 820 M8
30 44 HEP-63-6T/H 800 710 638 635 276 16.5 140 10.5 820 M8
31 45 HEP-63-6M/H 800 710 638 635 276 16.5 140 10.5 820 M8

Contact the supplier

SODECA

SODECA

Sodeca specializes in the design and manufacture of fans and accessories for industrial applications. Industrial applications require the flexibility to adapt to each project's specifications.

Google Map