SODECA
By SODECA

CMRH - Belt-driven fan with electric motor. pulley and belt kit and standardised protectors in accordance with standard ISO-13857 and 150 mm mineral fibre fireproof plate for horizontal work

Manufacturer SODECA, S.A.
Description Centrifugal fan: CMRH-1445-X/R-3
Mass 203 kg
Length 955 mm
Unit width 740 mm
Unit height 740 mm
Input radius 229 mm
Input diameter 458 mm
Voltage 400 V
Number of poles 3
Frequency 50 Hz
Current 4.83 A
Maximum flow 9620 m³/h
Minimum flow 0 m³/h
Rotational speed 1700 rpm
Omniclass number 23-33 31 19 13
Note Only valid measurements are displayed on the table, all the other measurements may be approximated
Apparent load 3346 V.A
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

SODECA

SODECA

Sodeca specializes in the design and manufacture of fans and accessories for industrial applications. Industrial applications require the flexibility to adapt to each project's specifications.

Google Map