By SODECA
CMR - Robust centrifugal single-inlet, medium-pressure fans fitted with an impeller with backward-facing blades
Manufacturer | SODECA, S.A. |
---|---|
Description | Centrifugal fan: CMR-1031-2T, position: LG270 |
Part number | 1014298 |
Mass | 44 kg |
Length | 542 mm |
Unit width | 573.5 mm |
Unit height | 626 mm |
Input radius | 157.5 mm |
Input diameter | 315 mm |
Output width | 250 mm |
Output height | 315 mm |
Voltage | 400 V |
---|---|
Number of poles | 3 |
Frequency | 50 Hz |
Current | 3.07 A |
Maximum flow | 5144 m³/h |
Minimum flow | 750 m³/h |
Rotational speed | 2875 rpm |
Omniclass number | 23.33.33.00 |
Note | Only valid measurements are displayed on the table, all the other measurements may be approximated |
Apparent load | 2127 V.A |
CAD models
Share
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Orientation
Contact the supplier

SODECA
Sodeca specializes in the design and manufacture of fans and accessories for industrial applications. Industrial applications require the flexibility to adapt to each project's specifications.
-
SODECA, S.L.U.
SODECA, S.L.U.
Ctra de Berga, km 0'7
08580 SANT QUIRZE DE BESORA
http://www.sodeca.com
ventilation@sodeca.com