SODECA
By SODECA

CJHCH - Axial ventilation units with soundproofed box

Manufacturer SODECA, S.A.
Description Centrifugal fan: CJHCH-56-4T-0.75
Mass 52.1 kg
Length 610 mm
Unit width 825 mm
Unit height 825 mm
Output width 690 mm
Output height 690 mm
Input width 690 mm
Input height 690 mm
Voltage 400 V
Number of poles 3
Frequency 50 Hz
Current 1.69 A
Maximum flow 11039 m³/h
Minimum flow 1450 m³/h
Rotational speed 1380 rpm
Omniclass number 23.33.33.00
Note Only valid measurements are displayed on the table, all the other measurements may be approximated
Apparent load 1171 V.A
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

SODECA

SODECA

Sodeca specializes in the design and manufacture of fans and accessories for industrial applications. Industrial applications require the flexibility to adapt to each project's specifications.

Google Map