Dimensions
1/1
Clinch stud for metallic support type GL
Manufacturer | SIMAF |
---|---|
Description | Stud GL5, matierial case-hardened steel, zinc plated , length 15 |
Part number | GL5-A-15 |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
The link to this page has been copied in your clipboard.
Product selection
Index | Selector | Part number | Material | M Thread | D +/- 0.3 (mm) | A Max. (mm) | Length +/-0.4 (mm) | Ø Hole P +0,1 (mm) | Distance of the edge metal sheet to the axis (mm) | Ep. de tôle mini E (mm) | Distance of the edge metal sheet to the axis: after installation (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | 1 | GL5-A-15 | case-hardened steel, zinc plated | M5 x 0,8 | 7.8 | 2.9 | 15 | 5 | 10.8 | 1.3 | 1.2 |
2 | 2 | GL5-A-20 | case-hardened steel, zinc plated | M5 x 0,8 | 7.8 | 2.9 | 20 | 5 | 10.8 | 1.3 | 1.2 |
3 | 3 | GL5-A-25 | case-hardened steel, zinc plated | M5 x 0,8 | 7.8 | 2.9 | 25 | 5 | 10.8 | 1.3 | 1.2 |
4 | 4 | GL5-A-30 | case-hardened steel, zinc plated | M5 x 0,8 | 7.8 | 2.9 | 30 | 5 | 10.8 | 1.3 | 1.2 |
5 | 5 | GL5-A-35 | case-hardened steel, zinc plated | M5 x 0,8 | 7.8 | 2.9 | 35 | 5 | 10.8 | 1.3 | 1.2 |
6 | 6 | GL5-A-40 | case-hardened steel, zinc plated | M5 x 0,8 | 7.8 | 2.9 | 40 | 5 | 10.8 | 1.3 | 1.2 |
7 | 7 | GL5-A-50 | case-hardened steel, zinc plated | M5 x 0,8 | 7.8 | 2.9 | 50 | 5 | 10.8 | 1.3 | 1.2 |
8 | 8 | GL6-A-15 | case-hardened steel, zinc plated | M6 x 1 | 9.4 | 2.9 | 15 | 6 | 11.5 | 1.5 | 1.3 |
9 | 9 | GL6-A-20 | case-hardened steel, zinc plated | M6 x 1 | 9.4 | 2.9 | 20 | 6 | 11.5 | 1.5 | 1.3 |
10 | 10 | GL6-A-25 | case-hardened steel, zinc plated | M6 x 1 | 9.4 | 2.9 | 25 | 6 | 11.5 | 1.5 | 1.3 |
11 | 11 | GL6-A-30 | case-hardened steel, zinc plated | M6 x 1 | 9.4 | 2.9 | 30 | 6 | 11.5 | 1.5 | 1.3 |
12 | 12 | GL6-A-35 | case-hardened steel, zinc plated | M6 x 1 | 9.4 | 2.9 | 35 | 6 | 11.5 | 1.5 | 1.3 |
13 | 13 | GL6-A-40 | case-hardened steel, zinc plated | M6 x 1 | 9.4 | 2.9 | 40 | 6 | 11.5 | 1.5 | 1.3 |
14 | 14 | GL6-A-50 | case-hardened steel, zinc plated | M6 x 1 | 9.4 | 2.9 | 50 | 6 | 11.5 | 1.5 | 1.3 |
15 | 15 | GL8-A-15 | case-hardened steel, zinc plated | M8 x 1,25 | 12.5 | 3.5 | 15 | 8 | 12.8 | 2 | 1.8 |
16 | 16 | GL8-A-20 | case-hardened steel, zinc plated | M8 x 1,25 | 12.5 | 3.5 | 20 | 8 | 12.8 | 2 | 1.8 |
17 | 17 | GL8-A-25 | case-hardened steel, zinc plated | M8 x 1,25 | 12.5 | 3.5 | 25 | 8 | 12.8 | 2 | 1.8 |
18 | 18 | GL8-A-30 | case-hardened steel, zinc plated | M8 x 1,25 | 12.5 | 3.5 | 30 | 8 | 12.8 | 2 | 1.8 |
19 | 19 | GL8-A-35 | case-hardened steel, zinc plated | M8 x 1,25 | 12.5 | 3.5 | 35 | 8 | 12.8 | 2 | 1.8 |
20 | 20 | GL8-A-40 | case-hardened steel, zinc plated | M8 x 1,25 | 12.5 | 3.5 | 40 | 8 | 12.8 | 2 | 1.8 |
21 | 21 | GL8-A-50 | case-hardened steel, zinc plated | M8 x 1,25 | 12.5 | 3.5 | 50 | 8 | 12.8 | 2 | 1.8 |
22 | 22 | GL10-A-15 | case-hardened steel, zinc plated | M10 x 1,5 | 15.7 | 4.2 | 15 | 10 | 13.8 | 2.3 | 2.3 |
23 | 23 | GL10-A-20 | case-hardened steel, zinc plated | M10 x 1,5 | 15.7 | 4.2 | 20 | 10 | 13.8 | 2.3 | 2.3 |
24 | 24 | GL10-A-25 | case-hardened steel, zinc plated | M10 x 1,5 | 15.7 | 4.2 | 25 | 10 | 13.8 | 2.3 | 2.3 |
25 | 25 | GL10-A-30 | case-hardened steel, zinc plated | M10 x 1,5 | 15.7 | 4.2 | 30 | 10 | 13.8 | 2.3 | 2.3 |
26 | 26 | GL10-A-35 | case-hardened steel, zinc plated | M10 x 1,5 | 15.7 | 4.2 | 35 | 10 | 13.8 | 2.3 | 2.3 |
27 | 27 | GL10-A-40 | case-hardened steel, zinc plated | M10 x 1,5 | 15.7 | 4.2 | 40 | 10 | 13.8 | 2.3 | 2.3 |
28 | 28 | GL10-A-50 | case-hardened steel, zinc plated | M10 x 1,5 | 15.7 | 4.2 | 50 | 10 | 13.8 | 2.3 | 2.3 |
29 | 29 | GL5-X-15 | stainless steel 303 F 00, passivated | M5 x 0,8 | 7.8 | 2.9 | 15 | 5 | 10.8 | 1.3 | 1.2 |
30 | 30 | GL5-X-20 | stainless steel 303 F 00, passivated | M5 x 0,8 | 7.8 | 2.9 | 20 | 5 | 10.8 | 1.3 | 1.2 |
31 | 31 | GL5-X-25 | stainless steel 303 F 00, passivated | M5 x 0,8 | 7.8 | 2.9 | 25 | 5 | 10.8 | 1.3 | 1.2 |
32 | 32 | GL5-X-30 | stainless steel 303 F 00, passivated | M5 x 0,8 | 7.8 | 2.9 | 30 | 5 | 10.8 | 1.3 | 1.2 |
33 | 33 | GL5-X-35 | stainless steel 303 F 00, passivated | M5 x 0,8 | 7.8 | 2.9 | 35 | 5 | 10.8 | 1.3 | 1.2 |
34 | 34 | GL5-X-40 | stainless steel 303 F 00, passivated | M5 x 0,8 | 7.8 | 2.9 | 40 | 5 | 10.8 | 1.3 | 1.2 |
35 | 35 | GL5-X-50 | stainless steel 303 F 00, passivated | M5 x 0,8 | 7.8 | 2.9 | 50 | 5 | 10.8 | 1.3 | 1.2 |
36 | 36 | GL6-X-15 | stainless steel 303 F 00, passivated | M6 x 1 | 9.4 | 2.9 | 15 | 6 | 11.5 | 1.5 | 1.3 |
37 | 37 | GL6-X-20 | stainless steel 303 F 00, passivated | M6 x 1 | 9.4 | 2.9 | 20 | 6 | 11.5 | 1.5 | 1.3 |
38 | 38 | GL6-X-25 | stainless steel 303 F 00, passivated | M6 x 1 | 9.4 | 2.9 | 25 | 6 | 11.5 | 1.5 | 1.3 |
39 | 39 | GL6-X-30 | stainless steel 303 F 00, passivated | M6 x 1 | 9.4 | 2.9 | 30 | 6 | 11.5 | 1.5 | 1.3 |
40 | 40 | GL6-X-35 | stainless steel 303 F 00, passivated | M6 x 1 | 9.4 | 2.9 | 35 | 6 | 11.5 | 1.5 | 1.3 |
41 | 41 | GL6-X-40 | stainless steel 303 F 00, passivated | M6 x 1 | 9.4 | 2.9 | 40 | 6 | 11.5 | 1.5 | 1.3 |
42 | 42 | GL6-X-50 | stainless steel 303 F 00, passivated | M6 x 1 | 9.4 | 2.9 | 50 | 6 | 11.5 | 1.5 | 1.3 |
43 | 43 | GL8-X-15 | stainless steel 303 F 00, passivated | M8 x 1,25 | 12.5 | 3.5 | 15 | 8 | 12.8 | 2 | 1.8 |
44 | 44 | GL8-X-20 | stainless steel 303 F 00, passivated | M8 x 1,25 | 12.5 | 3.5 | 20 | 8 | 12.8 | 2 | 1.8 |
45 | 45 | GL8-X-25 | stainless steel 303 F 00, passivated | M8 x 1,25 | 12.5 | 3.5 | 25 | 8 | 12.8 | 2 | 1.8 |
46 | 46 | GL8-X-30 | stainless steel 303 F 00, passivated | M8 x 1,25 | 12.5 | 3.5 | 30 | 8 | 12.8 | 2 | 1.8 |
47 | 47 | GL8-X-35 | stainless steel 303 F 00, passivated | M8 x 1,25 | 12.5 | 3.5 | 35 | 8 | 12.8 | 2 | 1.8 |
48 | 48 | GL8-X-40 | stainless steel 303 F 00, passivated | M8 x 1,25 | 12.5 | 3.5 | 40 | 8 | 12.8 | 2 | 1.8 |
49 | 49 | GL8-X-50 | stainless steel 303 F 00, passivated | M8 x 1,25 | 12.5 | 3.5 | 50 | 8 | 12.8 | 2 | 1.8 |
50 | 50 | GL10-X-15 | stainless steel 303 F 00, passivated | M10 x 1,5 | 15.7 | 4.2 | 15 | 10 | 13.8 | 2.3 | 2.3 |
51 | 51 | GL10-X-20 | stainless steel 303 F 00, passivated | M10 x 1,5 | 15.7 | 4.2 | 20 | 10 | 13.8 | 2.3 | 2.3 |
52 | 52 | GL10-X-25 | stainless steel 303 F 00, passivated | M10 x 1,5 | 15.7 | 4.2 | 25 | 10 | 13.8 | 2.3 | 2.3 |
53 | 53 | GL10-X-30 | stainless steel 303 F 00, passivated | M10 x 1,5 | 15.7 | 4.2 | 30 | 10 | 13.8 | 2.3 | 2.3 |
54 | 54 | GL10-X-35 | stainless steel 303 F 00, passivated | M10 x 1,5 | 15.7 | 4.2 | 35 | 10 | 13.8 | 2.3 | 2.3 |
55 | 55 | GL10-X-40 | stainless steel 303 F 00, passivated | M10 x 1,5 | 15.7 | 4.2 | 40 | 10 | 13.8 | 2.3 | 2.3 |
56 | 56 | GL10-X-50 | stainless steel 303 F 00, passivated | M10 x 1,5 | 15.7 | 4.2 | 50 | 10 | 13.8 | 2.3 | 2.3 |
Items per page
Documentation
Contact the supplier

SIMAF
fastening for plastics, fastening for metals, fastening for wood
-
SIMAF
SIMAF
61 Avenue de l'Europe
78140 Vélizy-Villacoublay
France
www.SIMAF.fr