Surface mount SLC connector, low profile, single row, with 2 positioning pins - 2.54 mm GRID
Manufacturer | preci-dip |
---|---|
Description | Surface mount SLC connector, low profile, single row, with 2 positioning pins, 2.54 mm GRID, 2 contacts, A = 7,5 mm / B = 4 mm / S = 1,4 mm |
Part number | 811-SS-002-30-027101 |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Number of Contacts
Contact the supplier

preci-dip
Interconnect components
-
PRECI-DIP SA
PRECI-DIP SA
Rue Saint-Henri 11
P.O. Box 834
2800 Delémont
Switzerland
www.precidip.com
sales@precidip.com
