Dual-In-Line Sockets - Open frame / Wire-wrap
Solderless wire-wrap terminals are firmly fitted in the insulator body to withstand torque of wrapping tool.
Manufacturer | preci-dip |
---|---|
Description | Dual-In-Line Sockets, Open frame / Wire-wrap, 8 poles, l1 = 12.95 mm, Tin / 0.75 µm Gold |
Part number | 123-83-308-41-001101 |
Omniclass number | 23.35.27.13 |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Length L (mm)
PP Plating Code
Tin / 0.75 µm Gold
Contact the supplier

preci-dip
Interconnect components
-
PRECI-DIP SA
PRECI-DIP SA
Rue Saint-Henri 11
P.O. Box 834
2800 Delémont
Switzerland
www.precidip.com
sales@precidip.com
