preci-dip
By preci-dip

Dual-In-Line Sockets - Open frame / Surface mount

Specially designed for reflow soldering including vapor phase with unique self-aligning floating contacts.

Manufacturer preci-dip
Description Dual-In-Line Sockets, Open frame / Surface mount, 32 poles, Tin / Flash Gold
Part number 114-87-432-41-117101
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Number of Poles A (mm) B (mm) C (mm) D (mm) Order codes
1 37 10 12.6 5.08 7.6 12.26 114-PP-210-41-117101
2 1 4 5 7.62 10.1 12.26 114-PP-304-41-117101
3 5 6 7.6 7.62 10.1 12.26 114-PP-306-41-117101
4 6 8 10.1 7.62 10.1 12.26 114-PP-308-41-117101
5 7 10 12.6 7.62 10.1 12.26 114-PP-310-41-117101
6 8 12 15.2 7.62 10.1 12.26 114-PP-312-41-117101
7 9 14 17.7 7.62 10.1 12.26 114-PP-314-41-117101
8 10 16 20.3 7.62 10.1 12.26 114-PP-316-41-117101
9 11 18 22.8 7.62 10.1 12.26 114-PP-318-41-117101
10 12 20 25.3 7.62 10.1 12.26 114-PP-320-41-117101
11 13 22 27.8 7.62 10.1 12.26 114-PP-322-41-117101
12 14 24 30.4 7.62 10.1 12.26 114-PP-324-41-117101
13 15 28 35.5 7.62 10.1 12.26 114-PP-328-41-117101
14 17 20 25.4 10.16 12.6 14.8 114-PP-420-41-117101
15 18 22 27.8 10.16 12.6 14.8 114-PP-422-41-117101
16 19 24 30.4 10.16 12.6 14.8 114-PP-424-41-117101
17 20 28 35.5 10.16 12.6 14.8 114-PP-428-41-117101
18 21 32 40.6 10.16 12.6 14.8 114-PP-432-41-117101
19 23 24 30.5 15.24 17.7 19.88 114-PP-624-41-117101
20 24 28 35.5 15.24 17.7 19.88 114-PP-628-41-117101
21 25 32 40.6 15.24 17.7 19.88 114-PP-632-41-117101
22 26 36 45.7 15.24 17.7 19.88 114-PP-636-41-117101
23 27 40 50.8 15.24 17.7 19.88 114-PP-640-41-117101
24 28 42 53.3 15.24 17.7 19.88 114-PP-642-41-117101
25 36 48 60.9 15.24 17.7 19.88 114-PP-648-41-117101
PP Plating Code

Contact the supplier

preci-dip

preci-dip

Interconnect components

Google Map