preci-dip
By preci-dip

Dual-In-Line Sockets - Open frame / Press-fit

DIL Sockets with compliant press-fit pin for solderless mount in PCB plated through holes.

Manufacturer preci-dip
Description Dual-In-Line Sockets, Open frame / Press-fit, 24 poles, L = 2.8 mm, Tin / Flash Gold
Part number 146-87-424-41-036101
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Number of Poles A (mm) B (mm) C (mm) D (mm) Order codes
1 37 10 12.6 5.08 7.6 12.26 146-PP-210-41-XXX101
2 1 4 5 7.62 10.1 12.26 146-PP-304-41-XXX101
3 5 6 7.6 7.62 10.1 12.26 146-PP-306-41-XXX101
4 6 8 10.1 7.62 10.1 12.26 146-PP-308-41-XXX101
5 7 10 12.6 7.62 10.1 12.26 146-PP-310-41-XXX101
6 8 12 15.2 7.62 10.1 12.26 146-PP-312-41-XXX101
7 9 14 17.7 7.62 10.1 12.26 146-PP-314-41-XXX101
8 10 16 20.3 7.62 10.1 12.26 146-PP-316-41-XXX101
9 11 18 22.8 7.62 10.1 12.26 146-PP-318-41-XXX101
10 12 20 25.3 7.62 10.1 12.26 146-PP-320-41-XXX101
11 13 22 27.8 7.62 10.1 12.26 146-PP-322-41-XXX101
12 14 24 30.4 7.62 10.1 12.26 146-PP-324-41-XXX101
13 15 28 35.5 7.62 10.1 12.26 146-PP-328-41-XXX101
14 17 20 25.4 10.16 12.6 14.8 146-PP-420-41-XXX101
15 18 22 27.8 10.16 12.6 14.8 146-PP-422-41-XXX101
16 19 24 30.4 10.16 12.6 14.8 146-PP-424-41-XXX101
17 20 28 35.5 10.16 12.6 14.8 146-PP-428-41-XXX101
18 21 32 40.6 10.16 12.6 14.8 146-PP-432-41-XXX101
19 23 24 30.5 15.24 17.7 19.88 146-PP-624-41-XXX101
20 24 28 35.5 15.24 17.7 19.88 146-PP-628-41-XXX101
21 25 32 40.6 15.24 17.7 19.88 146-PP-632-41-XXX101
22 26 36 45.7 15.24 17.7 19.88 146-PP-636-41-XXX101
23 27 40 50.8 15.24 17.7 19.88 146-PP-640-41-XXX101
PP Plating Code
Index Selector Contact Length L PCB Thickness (mm) XXX Code
1 1 2.8 1.5-2.0 036
2 2 3.8 2.1-3.2 035

Contact the supplier

preci-dip

preci-dip

Interconnect components

Google Map