icotek GmbH
By icotek GmbH

EMC cable shield clamps, screw assembly

Manufacturer Icotek GmbH
Description LFZ-U4|SKL 6-8 / EMC cable shield clamp, ⌀ 6 - 8 mm
Manufacturer Part Number 36886.3
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Manufacturer Part Number Description Product Page Product name Length Width Height Packaging unit Unit EAN Code
1 1 36251 LF|SKL 1.5-3 / EMC cable shield clamp, ⌀ 1.5 - 3 mm product page LF|SKL 1.5-3 24 12 18 10 piece 4251269302404
2 12 36886.3 LFZ-U4|SKL 6-8 / EMC cable shield clamp, ⌀ 6 - 8 mm product page LFZ-U4|SKL 6-8 44 12 21 10 piece 4251269304996
3 23 36886.4 LFZ-U4|SKL 8-11 / EMC cable shield clamp, ⌀ 8 - 11 mm product page LFZ-U4|SKL 8-11 44 14 26 10 piece 4251269305009
4 26 36887.1 LFZ-U5|SKL 1.5-3 / EMC cable shield clamp, ⌀ 1.5 - 3 mm product page LFZ-U5|SKL 1.5-3 44 12 18 10 piece 4251269305016
5 27 36887.2 LFZ-U5|SKL 3-6 / EMC cable shield clamp, ⌀ 3 - 6 mm product page LFZ-U5|SKL 3-6 44 12 19 10 piece 4251269305023
6 28 36887.3 LFZ-U5|SKL 6-8 / EMC cable shield clamp, ⌀ 6 - 8 mm product page LFZ-U5|SKL 6-8 44 12 21 10 piece 4251269305030
7 29 36887.4 LFZ-U5|SKL 8-11 / EMC cable shield clamp, ⌀ 8 - 11 mm product page LFZ-U5|SKL 8-11 44 14 26 10 piece 4251269305047
8 30 36910 LFZ|SKL 1.5-3 / EMC cable shield clamp, ⌀ 1.5 - 3 mm product page LFZ|SKL 1.5-3 44 12 18 10 piece 4251269305054
9 31 36915 LFZ|SKL 3-6 / EMC cable shield clamp, ⌀ 3 - 6 mm product page LFZ|SKL 3-6 44 12 19 10 piece 4251269305061
10 2 36920 LFZ|SKL 6-8 / EMC cable shield clamp, ⌀ 6 - 8 mm product page LFZ|SKL 6-8 44 12 21 10 piece 4251269305078
11 3 36925 LFZ|SKL 8-11 / EMC cable shield clamp, ⌀ 8 - 11 mm product page LFZ|SKL 8-11 44 14 26 10 piece 4251269305085
12 4 36253 LF|SKL 3-6 / EMC cable shield clamp, ⌀ 3 - 6 mm product page LF|SKL 3-6 24 12 19 10 piece 4251269302428
13 5 36930 LFZ|SKL 11-17 / EMC cable shield clamp, ⌀ 11 - 17 mm product page LFZ|SKL 11-17 44 21 33 10 piece 4251269305092
14 6 36935 LFZ|SKL 17-22 / EMC cable shield clamp, ⌀ 17 - 22 mm product page LFZ|SKL 17-22 44 26 40 10 piece 4251269305108
15 7 36940 LFZ|SKL 22-30 / EMC cable shield clamp, ⌀ 22 - 30 mm product page LFZ|SKL 22-30 44 35 44 10 piece 4251269305115
16 8 37608 LF|MSKL 3-12 / EMC cable shield clamp, ⌀ 3 - 12 mm product page LF|MSKL 3-12 24 15 26,2 10 piece 4251269316890
17 9 37610 LF|MSKL 8-18 / EMC cable shield clamp, ⌀ 8 - 18 mm product page LF|MSKL 8-18 24 20 32,4 10 piece 4251269316906
18 10 37612 LFZ-M|MSKL 3-12 / EMC cable shield clamp, ⌀ 3 - 12 mm product page LFZ-M|MSKL 3-12 46,3 15 26,2 10 piece 4251269316913
19 11 37614 LFZ-M|MSKL 8-18 / EMC cable shield clamp, ⌀ 8 - 18 mm product page LFZ-M|MSKL 8-18 46,3 20 32,4 10 piece 4251269316920
20 13 36941 LFZ|SKL 30-38 / EMC cable shield clamp, ⌀ 30 - 38 mm product page LFZ | SKL 30-38 55 46,5 67 10 piece 4251269319082
21 14 36948.3 LFZ-U-AB|SKL 6-8 product page LFZ-U-AB|SKL 6-8 11.8 27.2 27,2 10 piece 4251269322365
22 15 36948.4 LFZ-U-AB|SKL 6-8 product page LFZ-U-AB|SKL 6-8 14 32.2 32,2 10 piece 4251269322372
23 16 36255 LF|SKL 6-8 / EMC cable shield clamp, ⌀ 6 - 8 mm product page LF|SKL 6-8 24 12 21 10 piece 4251269302435
24 17 36256 LF|SKL 8-11 / EMC cable shield clamp, ⌀ 8 - 11 mm product page LF|SKL 8-11 24 14 26 10 piece 4251269302442
25 18 36257 LF|SKL 11-17 / EMC cable shield clamp, ⌀ 11 - 17 mm product page LF|SKL 11-17 24 21 33 10 piece 4251269302459
26 19 36258 LF|SKL 17-22 / EMC cable shield clamp, ⌀ 17 - 22 mm product page LF|SKL 17-22 24 26 40 10 piece 4251269302466
27 20 36259 LF|SKL 22-30 / EMC cable shield clamp, ⌀ 22 - 30 mm product page LF|SKL 22-30 24 35 44 10 piece 4251269302473
28 21 36886.1 LFZ-U4|SKL 1.5-3 / EMC cable shield clamp, ⌀ 1.5 - 3 mm product page LFZ-U4|SKL 1.5-3 44 12 18 10 piece 4251269304972
29 22 36886.2 LFZ-U4|SKL 3-6 / EMC cable shield clamp, ⌀ 3 - 6 mm product page LFZ-U4|SKL 3-6 44 12 19 10 piece 4251269304989
30 24 37590.150 LF2Z|SKL 17-22 / EMC cable shield clamps, screw assembly product page LF2Z|SKL 17-22 51 21 32.5 10 piece 4251269324871
31 25 37591.150 LF2Z|SKL 22-30 / EMC cable shield clamps, screw assembly product page LF2Z|SKL 22-30 51 35 41.3 10 piece 4251269324888

Contact the supplier

icotek GmbH

icotek GmbH

Google Map