icotek GmbH
By icotek GmbH

EMC cable shield clamps, single

Manufacturer Icotek GmbH
Description LF2Z-M|MSKL 3-12 mm EMC shield clamps for direct mounting
Manufacturer Part Number 37665.150
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Manufacturer Part Number Description Product Page Product name Length Width Height Packaging unit Unit EAN Code
1 1 36200 SKL 1.5-3 / EMC cable shield clamp, ⌀ 1.5 - 3 mm product page SKL 1.5-3 8 11 13 50 piece 4251269302091
2 12 37600 MSKL 3-12 / EMC cable shield clamp, ⌀ 3 - 12 mm product page MSKL 3-12 15 8 20,7 50 piece 4251269316876
3 23 37602 MSKL 8-18 / EMC cable shield clamp, ⌀ 8 - 18 mm product page MSKL 8-18 20 8 26,9 50 piece 4251269316883
4 31 36296.1 RCL 0.5-1.5mm²|SKL 1.5-3 / EMC cable shield clamp mounted on ring cable lugs product page RCL 0.5-1.5mm²|SKL 1.5-3 20 12 18 25 piece 4251269319655
5 32 36296.2 RCL 0.5-1.5mm²|MSKL 3-12 / EMC cable shield clamp mounted on ring cable lugs product page RCL 0.5-1.5mm²|MSKL 3-12 20 15 25,5 25 piece 4251269319662
6 33 36297.1 RCL 0.5-1.5mm²|SKL 1.5-3 / EMC cable shield clamp mounted on ring cable lugs product page RCL 1.0-2.5mm²|SKL 1.5-3 21 12 18 25 piece 4251269319655
7 34 36297.2 RCL 0.5-1.5mm²|MSKL 3-12 / EMC cable shield clamp mounted on ring cable lugs product page RCL 1.0-2.5mm²|MSKL 3-12 21 15 26 25 piece 4251269319662
8 35 36298.1 RCL 1.0-2.5mm²|SKL 1.5-3 / EMC cable shield clamp mounted on ring cable lugs product page RCL 4-6mm²|SKL 1.5-3 24 12 19 25 piece 4251269319679
9 36 36298.2 RCL 1.0-2.5mm²|MSKL 3-12 / EMC cable shield clamp mounted on ring cable lugs product page RCL 4-6mm²|MSKL 3-12 24 15 27 25 piece 4251269319686
10 2 36653.1 RCL 4-6mm²|SKL 1.5-3 / EMC cable shield clamp mounted on ring cable lugs product page SK 3-8 18 14 26 25 piece 4251269319693
11 3 36224 RCL 4-6mm²|MSKL 3-12 / EMC cable shield clamp mounted on ring cable lugs product page SK 4-13.5 20 20 31 25 piece 4251269319709
12 4 36202 SKL 3-6 / EMC cable shield clamp, ⌀ 3 - 6 mm product page SKL 3-6 8 11 13 50 piece 4251269302107
13 5 37660.1 LFZ-M(45°)|MSKL 3-12 mmEMC shield clamps for direct mounting product page LFZ-M(45°)|MSKL 3-12 mm 10 piece 4251269320965
14 6 37660.2 LFZ-M(45°)|MSKL 8-18 mmEMC shield clamps for direct mounting product page LFZ-M(45°)|MSKL 8-18 mm 10 piece 4251269320972
15 7 37661.1 LFZ-M(90°)|MSKL 3-12 mmEMC shield clamps for direct mounting product page LFZ-M(90°)|MSKL 3-12 mm 10 piece 4251269321450
16 8 37665.150 LF2Z-M|MSKL 3-12 mm EMC shield clamps for direct mounting product page LF2Z-M|MSKL 3-12 mm 10 piece 4251269320941
17 9 37666.150 LF2Z-M|MSKL 8-18 mm EMC shield clamps for direct mounting product page LF2Z-M|MSKL 8-18 mm 10 piece 4251269320958
18 10 36301.2 RCLZ-M 0.5-1.5mm²|MSKL 3-12 / EMC shield clamps on cable lugs product page RCLZ-M 0.5-1.5mm²|MSKL 3-12 25 piece
19 11 36302.2 RCLZ-M 1.0-2.5mm²|MSKL 3-12 / EMC shield clamps on cable lugs product page RCLZ-M 1.0-2.5mm²|MSKL 3-12 25 piece
20 13 36303.2 RCLZ-M 4-6mm²|MSKL 3-12 / EMC shield clamps on cable lugs product page RCLZ-M 4-6mm²|MSKL 3-12 25 piece
21 14 36217 EMC shield clamps, single, for direct mounting via rivets product page SKL 56-68 19 55 72.5 5 piece 4251269322761
22 15 36216 EMC shield clamps, single, for direct mounting via rivets product page SKL 56-68 13 47 60.5 5 piece 4251269322754
23 16 36204 SKL 6-8 / EMC cable shield clamp, ⌀ 6 - 8 mm product page SKL 6-8 8 11 15 50 piece 4251269302114
24 17 36218 EMC shield clamps, single, for direct mounting via rivets product page SKL 56-68 19 69.5 91 5 piece 4251269322778
25 18 36297.3 EMC shield clamps on cable lugs, with or without integrated cable fixing function product page RCL 1.0-2.5mm²|SKL 3-6 21 11.8 19 25 piece 4251269324161
26 19 36297.4 EMC shield clamps on cable lugs, with or without integrated cable fixing function product page RCL 1.0-2.5mm²|SKL 3-6 21 11.8 20 25 piece 4251269324178
27 20 36297.5 EMC shield clamps on cable lugs, with or without integrated cable fixing function product page RCL 1.0-2.5mm²|SKL 3-6 21 14 25 25 piece 4251269324185
28 21 36205 SKL 8-11 / EMC cable shield clamp, ⌀ 8 - 11 mm product page SKL 8-11 8 14 20 50 piece 4251269302121
29 22 36206 SKL 11-17 / EMC cable shield clamp, ⌀ 11 - 17 mm product page SKL 11-17 8 21 27 50 piece 4251269302138
30 24 36207 SKL 17-22 / EMC cable shield clamp, ⌀ 17 - 22 mm product page SKL 17-22 8 26 34 50 piece 4251269302145
31 25 36208 SKL 22-30 / EMC cable shield clamp, ⌀ 22 - 30 mm product page SKL 22-30 8 35 39 50 piece 4251269302152
32 26 36209 SKL 30-38 / EMC cable shield clamp, ⌀ 30 - 38 mm product page SKL 30-38 11 46,5 62,5 5 piece 4251269302169
33 27 36213 SKL 38-48 / EMC cable shield clamp, ⌀ 38 - 48 mm product page SKL 38-48 13 48,5 71,5 5 piece 4251269302176
34 28 36297.3 RCL 1.0-2.5mm²|SKL 3-6 / EMC cable shield clamp mounted on ring cable lugs product page RCL 1.0-2.5mm²|SKL 3-6 21 11.8 19 25 piece 4251269324161
35 29 36297.4 RCL 1.0-2.5mm²|SKL 6-8 / EMC cable shield clamp mounted on ring cable lugs product page RCL 1.0-2.5mm²|SKL 6-8 21 11.8 20 25 piece 4251269324178
36 30 36297.5 RCL 1.0-2.5mm²|SKL 8-11 / EMC cable shield clamp mounted on ring cable lugs product page RCL 1.0-2.5mm²|SKL 8-11 21 14 25 25 piece 4251269324185

Contact the supplier

icotek GmbH

icotek GmbH

Google Map