

By icotek GmbH
KT cable grommets for cables without connectors
Manufacturer | Icotek GmbH |
---|---|
Description | KT-DPF-B gy / Cable grommet, large, multi-range, ⌀ 4 - 18 mm, IP54 |
Manufacturer Part Number | 41260 |
CAD models
Share
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Index | Selector | Manufacturer Part Number | Description | Product Page | Product name | Length | Width | Height | Packaging unit | Unit | EAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | 1 | 39921 | KT-ASI-2 rl gy / Cable grommet, small, for 2x ASI cable, IP54 | product page | KT-ASI-2 ll gy | 21 | 21 | 19 | 10 | piece | 4251269306198 |
2 | 12 | 39922 | KT-ASI-2 ll bk / Cable grommet, small, for 2x ASI cable, IP54 | product page | KT-ASI-2 rl gy | 21 | 21 | 19 | 10 | piece | 4251269306204 |
3 | 23 | 39923 | KT-ASI-2 rl bk / Cable grommet, small, for 2x ASI cable, IP54 | product page | KT-ASI-2 ll bk | 21 | 21 | 19 | 10 | piece | 4251269306211 |
4 | 31 | 39924 | KT-S1 gy / Cable grommet, small, IP54 | product page | KT-ASI-2 rl bk | 21 | 21 | 19 | 10 | piece | 4251269306228 |
5 | 32 | 39931 | KT-DPF-A gy / Cable grommet, small, multi-range, ⌀ 3 - 12 mm, IP54 | product page | KT-S1 gy | 21 | 21 | 19 | 10 | piece | 4251269306259 |
6 | 33 | 41260 | KT-DPF-B gy / Cable grommet, large, multi-range, ⌀ 4 - 18 mm, IP54 | product page | KT-DPF-A gy | 21 | 21 | 50 | 10 | piece | 4251269306730 |
7 | 34 | 41261 | KT-DPF-C gy / Cable grommet, large, multi-range, ⌀ 14 - 26 mm, IP54 | product page | KT-DPF-B gy | 42 | 42 | 59 | 10 | piece | 4251269306747 |
8 | 35 | 41262 | KT-DPF-A bk / Cable grommet, small, multi-range, ⌀ 3 - 12 mm, IP54 | product page | KT-DPF-C gy | 42 | 42 | 59 | 10 | piece | 4251269306754 |
9 | 36 | 41360 | KT-DPF-B bk / Cable grommet, large, multi-range, ⌀ 4 - 18 mm, IP54 | product page | KT-DPF-A bk | 21 | 21 | 50 | 10 | piece | 4251269307102 |
10 | 2 | 41361 | KT-DPF-C bk / Cable grommet, large, multi-range, ⌀ 14 - 26 mm, IP54 | product page | KT-DPF-B bk | 42 | 42 | 59 | 10 | piece | 4251269307119 |
11 | 3 | 41362 | KTMB-O gy / Blank grommet, large, for KEL 183, IP54 | product page | KT-DPF-C bk | 42 | 42 | 59 | 10 | piece | 4251269307126 |
12 | 4 | 41410 | KTMB-P gy / Cable grommet, large, for KEL 183, multi-range, ⌀ 34 - 44 mm, IP54 | product page | KTMB-O gy | 91 | 86 | 19 | 1 | piece | 4251269307133 |
13 | 5 | 41415 | KTMB-Q gy / Cable grommet, large, for KEL 183, multi-range, ⌀ 44 - 54 mm, IP54 | product page | KTMB-P gy | 91 | 86 | 19 | 1 | piece | 4251269307140 |
14 | 6 | 41420 | KTMB-R gy / Cable grommet, large, for KEL 183, multi-range, ⌀ 54 - 64 mm, IP54 | product page | KTMB-Q gy | 91 | 86 | 19 | 1 | piece | 4251269307157 |
15 | 7 | 41425 | KTMB-S gy / Cable grommet, large, for KEL 183, multi-range, ⌀ 64 - 75 mm, IP54 | product page | KTMB-R gy | 91 | 86 | 19 | 1 | piece | 4251269307164 |
16 | 8 | 41430 | KTMB-A gy / Cable grommet, small, multi-range, ⌀ 2.5 - 6.5 mm, IP54 | product page | KTMB-S gy | 91 | 86 | 19 | 1 | piece | 4251269307171 |
17 | 9 | 41432 | KTMB-B gy / Cable grommet, small, multi-range, ⌀ 4 - 7.5 mm, IP54 | product page | KTMB-A gy | 21 | 21 | 19 | 10 | piece | 4251269307188 |
18 | 10 | 41434 | KTMB-C gy / Cable grommet, small, multi-range, ⌀ 6.5 - 10 mm, IP54 | product page | KTMB-B gy | 21 | 21 | 19 | 10 | piece | 4251269307195 |
19 | 11 | 41436 | KTMB-D gy / Cable grommet, small, multi-range, ⌀ 9.5 - 13 mm, IP54 | product page | KTMB-C gy | 21 | 21 | 19 | 10 | piece | 4251269307201 |
20 | 13 | 41438 | KTMB-E gy / Cable grommet, small, multi-range, ⌀ 13 - 16 mm, IP54 | product page | KTMB-D gy | 21 | 21 | 19 | 10 | piece | 4251269307218 |
21 | 14 | 41440 | KTMB-G gy / Cable grommet, large, multi-range, ⌀ 13 - 18 mm, IP54 | product page | KTMB-E gy | 21 | 21 | 19 | 10 | piece | 4251269307225 |
22 | 15 | 41460 | KTMB-H gy / Cable grommet, large, multi-range, ⌀ 18 - 23 mm, IP54 | product page | KTMB-G gy | 44 | 41 | 19 | 10 | piece | 4251269307232 |
23 | 16 | 41465 | KTMB-I gy / Cable grommet, large, multi-range, ⌀ 23 - 28 mm, IP54 | product page | KTMB-H gy | 44 | 41 | 19 | 10 | piece | 4251269307249 |
24 | 17 | 41470 | KTMB-J gy / Cable grommet, large, multi-range, ⌀ 28 - 33 mm, IP54 | product page | KTMB-I gy | 44 | 41 | 19 | 10 | piece | 4251269307256 |
25 | 18 | 41475 | KTMB-K gy / Cable grommet, large, multi-range, 2 x ⌀ 13 - 18 mm, IP54 | product page | KTMB-J gy | 44 | 41 | 19 | 10 | piece | 4251269307263 |
26 | 19 | 41480 | KT-DT1 / Cable grommet, large, multi-membrane, IP54 | product page | KTMB-K gy | 44 | 41 | 19 | 10 | piece | 4251269307270 |
27 | 20 | 41500 | KT-DT2 / Cable grommet, large, multi-membrane, IP54 | product page | DT1 | 44 | 41 | 19 | 10 | piece | 4251269307287 |
28 | 21 | 41510 | KT-DT3 / Cable grommet, large, multi-membrane, IP54 | product page | DT2 | 44 | 41 | 19 | 10 | piece | 4251269307294 |
29 | 22 | 41520 | KT-DT4 / Cable grommet, large, multi-membrane, IP54 | product page | DT3 | 44 | 41 | 19 | 10 | piece | 4251269307300 |
30 | 24 | 41530 | KT-DT 5KT cable grommets for cables without connectors | product page | DT4 | 44 | 41 | 19 | 10 | piece | 4251269307317 |
31 | 25 | 41540 | KT-DT 7KT cable grommets for cables without connectors | product page | KT-DT 5 | 41,5 | 40,5 | 10 | piece | 4251269319099 | |
32 | 26 | 41550 | KT-DT 8KT cable grommets for cables without connectors | product page | KT-DT 7 | 21 | 21 | 10 | piece | 4251269319204 | |
33 | 27 | 41552 | KT-SC / Multi-range cable grommets for cable diameters 5 - 28 mm, IP54 | product page | KT-DT 8 | 21 | 21 | 10 | piece | 4251269319211 | |
34 | 28 | 41485 | KT-SC / Multi-range cable grommets for cable diameters 5 - 28 mm, IP54 | product page | KT-SC | 41.5 | 41 | 19 | 10 | piece | |
35 | 29 | 41490 | KT-SC multi-range grommets | product page | KT-SC klein | 21 | 21 | 19 | 10 | piece | 4251269331329 |
36 | 30 | 42398 | KTF cable grommets for KEL-JUMBO | product page | KTF-SCDP-A | 81 | 81 | 37 | 1 | piece | 4251269332005 |
Items per page
Documentation
Contact the supplier

icotek GmbH
-
icotek GmbH
icotek GmbH
Bischof-Lipp-Straße 1
D-73569 Eschach
www.icotek.com
info@icotek.com
