1 |
1 |
43412 |
KEL-QTE 20|2.5 / Cable entry plate, round, pluggable, slit, for wall thickness 1.5 - 2.5 mm, IP54 |
product page |
KEL-QTE 20|2.5 |
|
|
6 |
24 |
10 |
piece |
4251269309793 |
2 |
10 |
43413 |
KEL-QTE 20|3 / Cable entry plate, round, pluggable, slit, for wall thickness 1.5 - 2.5 mm, IP54 |
product page |
KEL-QTE 20|3 |
|
|
6 |
24 |
10 |
piece |
4251269309809 |
3 |
11 |
43414 |
KEL-QTE 20|4 / Cable entry plate, round, pluggable, slit, for wall thickness 1.5 - 2.5 mm, IP54 |
product page |
KEL-QTE 20|4 |
|
|
6 |
24 |
10 |
piece |
4251269309816 |
4 |
12 |
43415 |
KEL-QTE 20|5 / Cable entry plate, round, pluggable, slit, for wall thickness 1.5 - 2.5 mm, IP54 |
product page |
KEL-QTE 20|5 |
|
|
6 |
24 |
10 |
piece |
4251269309823 |
5 |
13 |
43622 |
KEL-QTA 50 A / QUICK cable entry plate, round, pluggable, for wall thickness 1.5 - 2.5 mm, IP54 |
product page |
KEL-QTA 50 A |
|
|
12 |
59 |
10 |
piece |
4251269310317 |
6 |
14 |
43626 |
KEL-QTA 50 B / QUICK cable entry plate, round, pluggable, for wall thickness 2.8 - 4 mm, IP54 |
product page |
KEL-QTA 50 B |
|
|
12 |
59 |
10 |
piece |
4251269310324 |
7 |
15 |
43632 |
KEL-QTA 32 A / QUICK cable entry plate, round, pluggable, for wall thickness 1.5 - 2.5 mm, IP54 |
product page |
KEL-QTA 32 A |
|
|
12 |
37,5 |
10 |
piece |
4251269310331 |
8 |
16 |
43636 |
KEL-QTA 32 B / QUICK cable entry plate, round, pluggable, for wall thickness 2.8 - 4 mm, IP54 |
product page |
KEL-QTA 32 B |
|
|
12 |
37,5 |
10 |
piece |
4251269310348 |
9 |
17 |
43642 |
KEL-QTA24|2-DP 18 A / QUICK cable entry plate, pluggable, for wall thickness 1.5 - 2.5 mm, IP54 |
product page |
KEL-QTA24|2-DP 18 A |
142 |
44 |
12 |
|
10 |
piece |
4251269310355 |
10 |
2 |
43643 |
KEL-QTA24|2-DP 18 B / QUICK cable entry plate, pluggable, for wall thickness 2.8 - 4 mm, IP54 |
product page |
KEL-QTA24|2-DP 18 B |
142 |
44 |
12 |
|
10 |
piece |
4251269310362 |
11 |
3 |
43644 |
KEL-QTA 24|4 A / QUICK cable entry plate, pluggable, for wall thickness 1.5 - 2.5 mm, IP54 |
product page |
KEL-QTA 24|4 A |
142 |
44 |
12 |
|
10 |
piece |
4251269310379 |
12 |
4 |
43645 |
KEL-QTA 24|4 B / QUICK cable entry plate, pluggable, for wall thickness 2.8 - 4 mm, IP54 |
product page |
KEL-QTA 24|4 B |
142 |
44 |
12 |
|
10 |
piece |
4251269310386 |
13 |
5 |
43655 |
KEL-QTA 10|1-DP 18 A / QUICK cable entry plate, pluggable, for wall thickness 1.5 - 2.5 mm, IP54 |
product page |
KEL-QTA 10|1-DP 18 A |
75 |
44 |
12 |
|
10 |
piece |
4251269310393 |
14 |
6 |
43656 |
KEL-QTA 10|2-DP 6 A / QUICK cable entry plate, pluggable, for wall thickness 2.8 - 4 mm, IP54 |
product page |
KEL-QTA 10|2-DP 6 A |
75 |
44 |
12 |
|
10 |
piece |
4251269310409 |
15 |
7 |
43658 |
KEL-QTA 10|1-DP 18 B / QUICK cable entry plate, pluggable, for wall thickness 1.5 - 2.5 mm, IP54 |
product page |
KEL-QTA 10|1-DP 18 B |
75 |
44 |
12 |
|
10 |
piece |
4251269310416 |
16 |
8 |
43659 |
KEL-QTA 10|2-DP 6 B / QUICK cable entry plate, pluggable, for wall thickness 2.8 - 4 mm, IP54 |
product page |
KEL-QTA 10|2-DP 6 B |
75 |
44 |
12 |
|
10 |
piece |
4251269310423 |
17 |
9 |
43660 |
KEL-QTA-B4 A / QUICK cable entry plate, pluggable, for wall thickness 1.5 - 2.5 mm, IP54 |
product page |
KEL-QTA-B4 A |
55 |
55 |
11 |
|
10 |
piece |
4251269310430 |