icotek GmbH
By icotek GmbH

Cable entry plates, IP66 / IP68

Manufacturer Icotek GmbH
Description KEL-DPZ 40|8 bk / Cable entry plate, with locknut, IP66 / IP68, M40 x 1,5
Manufacturer Part Number 50741
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Manufacturer Part Number Description Product Page Product name Length Width Height Outer diameter Packaging unit Unit EAN Code
1 1 43736 KEL-DPZ 25|3 gy / Cable entry plate, M25, 2x Ø 3,2 - 5,2mm, 1x Ø 3,2 - 6,5mm, IP66 / IP68 product page KEL-DPZ 25|3 gy 39 10 piece 4251269320439
2 12 43751 KEL-DPZ 50|10 gy / Cable entry plate, with locknut, IP66 / IP68, M50 x 1,5 product page KEL-DPZ 50|10 gy 22 62 10 piece 4251269310591
3 23 43752 KEL-DPZ 50|12 gy / Cable entry plate, with locknut, IP66 / IP68, M50 x 1,5 product page KEL-DPZ 50|12 gy 22 62 10 piece 4251269310607
4 34 43756 KEL-DPZ 50|78 gy / Cable entry plate, with locknut, IP66 / IP68, M50 x 1,5 product page KEL-DPZ 50|78 gy 22 62 10 piece 4251269310614
5 45 43758 KEL-DPZ 50|19 gy / Cable entry plate, with locknut, IP66 / IP68, M50 x 1,5 product page KEL-DPZ 50|19 gy 22 62 10 piece 4251269310621
6 47 43760 KEL-DPZ 63|9 gy / Cable entry plate, with locknut, IP66 / IP68, M63 x 1,5 product page KEL-DPZ 63|9 gy 22 75 10 piece 4251269310638
7 48 43761 KEL-DPZ 63|13 gy / Cable entry plate, with locknut, IP66 / IP68, M63 x 1,5 product page KEL-DPZ 63|13 gy 22 75 10 piece 4251269310645
8 49 43762 KEL-DPZ 63|14 gy / Cable entry plate, with locknut, IP66 / IP68, M63 x 1,5 product page KEL-DPZ 63|14 gy 22 75 10 piece 4251269310652
9 50 43763 KEL-DPZ 63|35 gy / Cable entry plate, with locknut, IP66 / IP68, M63 x 1,5 product page KEL-DPZ 63|35 gy 22 75 10 piece 4251269310669
10 2 50732 KEL-DPZ 32|4 bk / Cable entry plate, with locknut, IP66 / IP68, M32 x 1,5 product page KEL-DPZ 32|4 bk 22 44 10 piece 4251269315152
11 3 50733 KEL-DPZ 32|4-2 bk / Cable entry plate, with locknut, IP66 / IP68, M32 x 1,5 product page KEL-DPZ 32|4-2 bk 22 44 10 piece 4251269315169
12 4 43737 KEL-DPZ 25|4 gy / Cable entry plate, M25, 4x Ø 3,2 - 5,2mm, IP66 / IP68 product page KEL-DPZ 25|4 gy 39 10 piece 4251269320446
13 5 50734 KEL-DPZ 32|7 bk / Cable entry plate, with locknut, IP66 / IP68, M32 x 1,5 product page KEL-DPZ 32|7 bk 22 44 10 piece 4251269315176
14 6 50741 KEL-DPZ 40|8 bk / Cable entry plate, with locknut, IP66 / IP68, M40 x 1,5 product page KEL-DPZ 40|8 bk 22 52 10 piece 4251269315190
15 7 50750 KEL-DPZ 50|8 bk / Cable entry plate, with locknut, IP66 / IP68, M50 x 1,5 product page KEL-DPZ 50|8 bk 22 62 10 piece 4251269315206
16 8 50751 KEL-DPZ 50|10 bk / Cable entry plate, with locknut, IP66 / IP68, M50 x 1,5 product page KEL-DPZ 50|10 bk 22 62 10 piece 4251269315213
17 9 50752 KEL-DPZ 50|12 bk / Cable entry plate, with locknut, IP66 / IP68, M50 x 1,5 product page KEL-DPZ 50|12 bk 22 62 10 piece 4251269315220
18 10 50756 KEL-DPZ 50|78 bk / Cable entry plate, with locknut, IP66 / IP68, M50 x 1,5 product page KEL-DPZ 50|78 bk 22 62 10 piece 4251269315237
19 11 50758 KEL-DPZ 50|19 bk / Cable entry plate, with locknut, IP66 / IP68, M50 x 1,5 product page KEL-DPZ 50|19 bk 22 62 10 piece 4251269315244
20 13 50760 KEL-DPZ 63|9 bk / Cable entry plate, with locknut, IP66 / IP68, M63 x 1,5 product page KEL-DPZ 63|9 bk 22 75 10 piece 4251269315251
21 14 50761 KEL-DPZ 63|13 bk / Cable entry plate, with locknut, IP66 / IP68, M63 x 1,5 product page KEL-DPZ 63|13 bk 22 75 10 piece 4251269315268
22 15 50762 KEL-DPZ 63|14 bk / Cable entry plate, with locknut, IP66 / IP68, M63 x 1,5 product page KEL-DPZ 63|14 bk 22 75 10 piece 4251269315275
23 16 50736 KEL-DPZ 25|3 bk / Cable entry plate, M25, 2x Ø 3,2 - 5,2mm, 1x Ø 3,2 - 6,5mm, IP66 / IP68 product page KEL-DPZ 25|3 bk 39 10 piece 4251269320453
24 17 50763 KEL-DPZ 63|35 bk / Cable entry plate, with locknut, IP66 / IP68, M63 x 1,5 product page KEL-DPZ 63|35 bk 22 75 10 piece 4251269315282
25 18 44050 KEL-DPZ-CLICK multi-membrane cable entry plates, for snap-in mounting, M25 - M63 / IP65 / IP66 / IP68 product page KEL-DPZ-CLICK 25|3 gy 28 10 piece 4251269323065
26 19 44051 KEL-DPZ-CLICK multi-membrane cable entry plates, for snap-in mounting, M25 - M63 / IP65 / IP66 / IP68 product page KEL-DPZ-CLICK 25|3 gy 28 10 piece 4251269323072
27 20 44052 KEL-DPZ-CLICK multi-membrane cable entry plates, for snap-in mounting, M25 - M63 / IP65 / IP66 / IP68 product page KEL-DPZ-CLICK 25|3 gy 28 10 piece 4251269323089
28 21 44053 KEL-DPZ-CLICK multi-membrane cable entry plates, for snap-in mounting, M25 - M63 / IP65 / IP66 / IP68 product page KEL-DPZ-CLICK 25|3 gy 28 10 piece 4251269323096
29 22 44054 KEL-DPZ-CLICK multi-membrane cable entry plates, for snap-in mounting, M25 - M63 / IP65 / IP66 / IP68 product page KEL-DPZ-CLICK 25|3 gy 28 10 piece 4251269323102
30 24 44055 KEL-DPZ-CLICK multi-membrane cable entry plates, for snap-in mounting, M25 - M63 / IP65 / IP66 / IP68 product page KEL-DPZ-CLICK 25|3 gy 28 10 piece 4251269323119
31 25 44056 KEL-DPZ-CLICK multi-membrane cable entry plates, for snap-in mounting, M25 - M63 / IP65 / IP66 / IP68 product page KEL-DPZ-CLICK 25|3 gy 28 10 piece 4251269323126
32 26 44057 KEL-DPZ-CLICK multi-membrane cable entry plates, for snap-in mounting, M25 - M63 / IP65 / IP66 / IP68 product page KEL-DPZ-CLICK 25|3 gy 28 10 piece 4251269323133
33 27 44058 KEL-DPZ-CLICK multi-membrane cable entry plates, for snap-in mounting, M25 - M63 / IP65 / IP66 / IP68 product page KEL-DPZ-CLICK 25|3 gy 28 10 piece 4251269323140
34 28 50737 KEL-DPZ 25|4 bk / Cable entry plate, M25, 4x Ø 3,2 - 5,2mm, IP66 / IP68 product page KEL-DPZ 25|4 bk 39 10 piece 4251269320460
35 29 44059 KEL-DPZ-CLICK multi-membrane cable entry plates, for snap-in mounting, M25 - M63 / IP65 / IP66 / IP68 product page KEL-DPZ-CLICK 25|3 gy 28 10 piece 4251269323157
36 30 44060 KEL-DPZ-CLICK multi-membrane cable entry plates, for snap-in mounting, M25 - M63 / IP65 / IP66 / IP68 product page KEL-DPZ-CLICK 25|3 gy 28 10 piece 4251269323164
37 31 44061 KEL-DPZ-CLICK multi-membrane cable entry plates, for snap-in mounting, M25 - M63 / IP65 / IP66 / IP68 product page KEL-DPZ-CLICK 25|3 gy 28 10 piece 4251269323171
38 32 44062 KEL-DPZ-CLICK multi-membrane cable entry plates, for snap-in mounting, M25 - M63 / IP65 / IP66 / IP68 product page KEL-DPZ-CLICK 25|3 gy 28 10 piece 4251269323188
39 33 44063 KEL-DPZ-CLICK multi-membrane cable entry plates, for snap-in mounting, M25 - M63 / IP65 / IP66 / IP68 product page KEL-DPZ-CLICK 25|3 gy 28 10 piece 4251269323195
40 35 44064 KEL-DPZ-CLICK multi-membrane cable entry plates, for snap-in mounting, M25 - M63 / IP65 / IP66 / IP68 product page KEL-DPZ-CLICK 25|3 gy 28 10 piece 4251269323201
41 36 43732 KEL-DPZ 32|4 gy / Cable entry plate, with locknut, IP66 / IP68, M32 x 1,5 product page KEL-DPZ 32|4 gy 22 44 10 piece 4251269310539
42 37 43733 KEL-DPZ 32|4-2 gy / Cable entry plate, with locknut, IP66 / IP68, M32 x 1,5 product page KEL-DPZ 32|4-2 gy 22 44 10 piece 4251269310546
43 38 43734 KEL-DPZ 32|7 gy / Cable entry plate, with locknut, IP66 / IP68, M32 x 1,5 product page KEL-DPZ 32|7 gy 22 44 10 piece 4251269310553
44 39 43741 KEL-DPZ 40|8 gy / Cable entry plate, with locknut, IP66 / IP68, M40 x 1,5 product page KEL-DPZ 40|8 gy 22 52 10 piece 4251269310577
45 40 43750 KEL-DPZ 50|8 gy / Cable entry plate, with locknut, IP66 / IP68, M50 x 1,5 product page KEL-DPZ 50|8 gy 22 62 10 piece 4251269310584
46 41 43800 KEL-DPZ Cable entry plates, IP66 product page KEL-DPZ 10|8 gy 98.3 58 14 10 piece 4251269324086
47 42 43801 KEL-DPZ Cable entry plates, IP66 product page KEL-DPZ 10|14 gy 98.3 58 14 10 piece 4251269324093
48 43 43802 KEL-DPZ Cable entry plates, IP66 product page KEL-DPZ 10|15 gy 98.3 58 14 10 piece 4251269324109
49 44 43803 KEL-DPZ Cable entry plates, IP66 product page KEL-DPZ 10|16 gy 98.3 58 14 10 piece 4251269324116
50 46 43804 KEL-DPZ Cable entry plates, IP66 product page KEL-DPZ 10|26 gy 98.3 58 14 10 piece 4251269324123

Contact the supplier

icotek GmbH

icotek GmbH

Google Map