icotek GmbH
By icotek GmbH

Cable entry plates, IP65

Manufacturer Icotek GmbH
Description KEL-DPZ 25|4 bkCable entry plate, IP66
Manufacturer Part Number 50737
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Manufacturer Part Number Description Product Page Product name Length Width Height Outer diameter Packaging unit Unit EAN Code
1 1 43531 KEL-DP 25|6 A gy / Cable entry plate, round, pluggable, for wall thickness 1.5 - 2.5 mm, IP65 product page KEL-DP 25|6 A gy 12 32 10 piece 4251269310003
2 12 43553 KEL-DP 50|18 A gy / Cable entry plate, round, pluggable, for wall thickness 1.5 - 2.5 mm, IP65 product page KEL-DP 50|18 A gy 12 60 10 piece 4251269310096
3 23 43554 KEL-DP 50|9 A gy / Cable entry plate, round, pluggable, for wall thickness 1.5 - 2.5 mm, IP65 product page KEL-DP 50|9 A gy 12 60 10 piece 4251269310102
4 34 43555 KEL-DP 50|11 A gy / Cable entry plate, round, pluggable, for wall thickness 1.5 - 2.5 mm, IP65 product page KEL-DP 50|11 A gy 12 60 10 piece 4251269310119
5 45 43556 KEL-DP 50|35 A gy / Cable entry plate, round, pluggable, for wall thickness 1.5 - 2.5 mm, IP65 product page KEL-DP 50|35 A gy 12 60 10 piece 4251269310126
6 56 43560 KEL-DP 32|10 B gy / Cable entry plate, round, pluggable, for wall thickness 2.8 - 4 mm, IP65 product page KEL-DP 32|10 B gy 12 38 10 piece 4251269310133
7 67 43561 KEL-DP 40|9 B gy / Cable entry plate, round, pluggable, for wall thickness 2.8 - 4 mm, IP65 product page KEL-DP 40|9 B gy 12 50 10 piece 4251269310140
8 78 43562 KEL-DP 50|12 B gy / Cable entry plate, round, pluggable, for wall thickness 2.8 - 4 mm, IP65 product page KEL-DP 50|12 B gy 12 60 10 piece 4251269310157
9 88 43563 KEL-DP 40|16 B gy / Cable entry plate, round, pluggable, for wall thickness 2.8 - 4 mm, IP65 product page KEL-DP 40|16 B gy 12 50 10 piece 4251269310164
10 2 43564 KEL-DP 50|16 B gy / Cable entry plate, round, pluggable, for wall thickness 2.8 - 4 mm, IP65 product page KEL-DP 50|16 B gy 13 60 10 piece 4251269310171
11 3 43565 KEL-DP 40|17 B gy / Cable entry plate, round, pluggable, for wall thickness 2.8 - 4 mm, IP65 product page KEL-DP 40|17 B gy 12 50 10 piece 4251269310188
12 4 43532 KEL-DP 32|10 A gy / Cable entry plate, round, pluggable, for wall thickness 1.5 - 2.5 mm, IP65 product page KEL-DP 32|10 A gy 12 38 10 piece 4251269310010
13 5 43566 KEL-DP 50|20 B gy / Cable entry plate, round, pluggable, for wall thickness 2.8 - 4 mm, IP65 product page KEL-DP 50|20 B gy 13 60 10 piece 4251269310195
14 6 43567 KEL-DP 50|18 B gy / Cable entry plate, round, pluggable, for wall thickness 2.8 - 4 mm, IP65 product page KEL-DP 50|18 B gy 13 60 10 piece 4251269310201
15 7 43568 KEL-DP 50|9 B gy / Cable entry plate, round, pluggable, for wall thickness 2.8 - 4 mm, IP65 product page KEL-DP 50|9 B gy 13 60 10 piece 4251269310218
16 8 43569 KEL-DP 50|11 B gy / Cable entry plate, round, pluggable, for wall thickness 2.8 - 4 mm, IP65 product page KEL-DP 50|11 B gy 12 60 10 piece 4251269310225
17 9 43570 KEL-DP 50|35 B gy / Cable entry plate, round, pluggable, for wall thickness 2.8 - 4 mm, IP65 product page KEL-DP 50|35 B gy 12 60 10 piece 4251269310232
18 10 43675.001 KEL-DPZ-KL 72 gy / Cable entry plate, screw assembly, for Rittal KL, IP65 product page KEL-DPZ-KL 72 gy 221 90 18 1 piece 4251269310447
19 11 43675.101 KEL-DPZ-KL 72 bk / Cable entry plate, screw assembly, for Rittal KL, IP65 product page KEL-DPZ-KL 72 bk 221 90 18 1 piece 4251269310454
20 13 50531 KEL-DP 25|6 A bk / Cable entry plate, round, pluggable, for wall thickness 1.5 - 2.5 mm, IP65 product page KEL-DP 25|6 A bk 12 32 10 piece 4251269314780
21 14 50532 KEL-DP 32|10 A bk / Cable entry plate, round, pluggable, for wall thickness 1.5 - 2.5 mm, IP65 product page KEL-DP 32|10 A bk 12 38 10 piece 4251269314797
22 15 50533 KEL-DP 25|4 A bk / Cable entry plate, round, pluggable, for wall thickness 1.5 - 2.5 mm, IP65 product page KEL-DP 25|4 A bk 12 32 10 piece 4251269314803
23 16 43533 KEL-DP 25|4 A gy / Cable entry plate, round, pluggable, for wall thickness 1.5 - 2.5 mm, IP65 product page KEL-DP 25|4 A gy 12 32 10 piece 4251269310027
24 17 50550 KEL-DP 50|16 A bk / Cable entry plate, round, pluggable, for wall thickness 1.5 - 2.5 mm, IP65 product page KEL-DP 50|16 A bk 12 60 10 piece 4251269314810
25 18 50551 KEL-DP 50|12 A bk / Cable entry plate, round, pluggable, for wall thickness 1.5 - 2.5 mm, IP65 product page KEL-DP 50|12 A bk 12 60 10 piece 4251269314827
26 19 50552 KEL-DP 50|20 A bk / Cable entry plate, round, pluggable, for wall thickness 1.5 - 2.5 mm, IP65 product page KEL-DP 50|20 A bk 12 60 10 piece 4251269314834
27 20 50553 KEL-DP 50|18 A bk / Cable entry plate, round, pluggable, for wall thickness 1.5 - 2.5 mm, IP65 product page KEL-DP 50|18 A bk 12 60 10 piece 4251269314841
28 21 50554 KEL-DP 50|9 A bk / Cable entry plate, round, pluggable, for wall thickness 1.5 - 2.5 mm, IP65 product page KEL-DP 50|9 A bk 12 60 10 piece 4251269314858
29 22 50555 KEL-DP 50|11 A bk / Cable entry plate, round, pluggable, for wall thickness 1.5 - 2.5 mm, IP65 product page KEL-DP 50|11 A bk 12 60 10 piece 4251269314865
30 24 50556 KEL-DP 50|35 A bk / Cable entry plate, round, pluggable, for wall thickness 1.5 - 2.5 mm, IP65 product page KEL-DP 50|35 A bk 12 60 10 piece 4251269314872
31 25 50560 KEL-DP 32|10 B bk / Cable entry plate, round, pluggable, for wall thickness 2.8 - 4 mm, IP65 product page KEL-DP 32|10 B bk 12 38 10 piece 4251269314889
32 26 50562 KEL-DP 50|12 B bk / Cable entry plate, round, pluggable, for wall thickness 2.8 - 4 mm, IP65 product page KEL-DP 50|12 B bk 12 60 10 piece 4251269314896
33 27 50564 KEL-DP 50|16 B bk / Cable entry plate, round, pluggable, for wall thickness 2.8 - 4 mm, IP65 product page KEL-DP 50|16 B bk 13 60 10 piece 4251269314902
34 28 43536 KEL-DP 40|9 A gy / Cable entry plate, round, pluggable, for wall thickness 1.5 - 2.5 mm, IP65 product page KEL-DP 40|9 A gy 12 60 10 piece 4251269310034
35 29 50566 KEL-DP 50|20 B bk / Cable entry plate, round, pluggable, for wall thickness 2.8 - 4 mm, IP65 product page KEL-DP 50|20 B bk 13 60 10 piece 4251269314919
36 30 50567 KEL-DP 50|18 B bk / Cable entry plate, round, pluggable, for wall thickness 2.8 - 4 mm, IP65 product page KEL-DP 50|18 B bk 13 60 10 piece 4251269314926
37 31 50568 KEL-DP 50|9 B bk / Cable entry plate, round, pluggable, for wall thickness 2.8 - 4 mm, IP65 product page KEL-DP 50|9 B bk 13 60 10 piece 4251269314933
38 32 50569 KEL-DP 50|11 B bk / Cable entry plate, round, pluggable, for wall thickness 2.8 - 4 mm, IP65 product page KEL-DP 50|11 B bk 12 60 10 piece 4251269314940
39 33 50570 KEL-DP 50|35 B bk / Cable entry plate, round, pluggable, for wall thickness 2.8 - 4 mm, IP65 product page KEL-DP 50|35 B bk 12 60 10 piece 4251269314957
40 35 43480 KEL-SCDP 25Cable entry plate, IP65 product page KEL-SCDP 25 10 piece 4251269320811
41 36 43481 KEL-SCDP 32Cable entry plate, IP65 product page KEL-SCDP 32 10 piece 4251269320828
42 37 43482 KEL-SCDP 40Cable entry plate, IP65 product page KEL-SCDP 40 10 piece 4251269320835
43 38 43483 KEL-SCDP 50Cable entry plate for railway, IP65 product page KEL-SCDP 50 10 piece 4251269320811
44 39 43572 KEL-DP 20|4Cable entry plate, IP65 product page KEL-DP 20|4 27 10 piece 4251269320477
45 40 43537 KEL-DP 40|16 A gy / Cable entry plate, round, pluggable, for wall thickness 1.5 - 2.5 mm, IP65 product page KEL-DP 40|16 A gy 12 60 10 piece 4251269310041
46 41 43573 KEL-DP 20|5Cable entry plate, IP65 product page KEL-DP 20|5 27 10 piece 4251269320484
47 42 43574 KEL-DP 20|9Cable entry plate, IP65 product page KEL-DP 20|9 27 10 piece 4251269320491
48 43 43450 KEL-DP 6|6Cable entry plate, IP65 product page KEL-DP 6|6 62 44 10 piece 4251269320712
49 44 43451 KEL-DP 6|12Cable entry plate, IP65 product page KEL-DP 6|12 62 44 10 piece 4251269320729
50 46 43452 KEL-DP 6|14Cable entry plate, IP65 product page KEL-DP 6|14 62 44 10 piece 4251269320736
51 47 43453 KEL-DP 6|25Cable entry plate, IP65 product page KEL-DP 6|25 62 44 10 piece 4251269320743
52 48 43460 KEL-DP 16|10Cable entry plate, IP65 product page KEL-DP 16|10 96 44 10 piece 4251269320750
53 49 43461 KEL-DP 16|11Cable entry plate, IP65 product page KEL-DP 16|11 96 44 10 piece 4251269320767
54 50 43462 KEL-DP 16|20Cable entry plate, IP65 product page KEL-DP 16|20 96 44 10 piece 4251269320774
55 51 43463 KEL-DP 16|22Cable entry plate, IP65 product page KEL-DP 16|22 96 44 10 piece 4251269320781
56 52 43538 KEL-DP 40|17 A gy / Cable entry plate, round, pluggable, for wall thickness 1.5 - 2.5 mm, IP65 product page KEL-DP 40|17 A gy 12 60 10 piece 4251269310058
57 53 43464 KEL-DP 16|23Cable entry plate, IP65 product page KEL-DP 16|23 96 44 10 piece 4251269320798
58 54 43465 KEL-DP 16|26Cable entry plate, IP65 product page KEL-DP 16|26 96 44 10 piece 4251269320804
59 55 43809 KEL-DPZ 6|12Cable entry plate, IP66 product page KEL-DPZ 6|12 85,5 54 10 piece 4251269321061
60 57 43811 KEL-DPZ 6|18-1Cable entry plate, IP66 product page KEL-DPZ 6|18-1 85,5 54 10 piece 4251269321023
61 58 43812 KEL-DPZ 6|18Cable entry plate, IP66 product page KEL-DPZ 6|18 85,5 54 10 piece 4251269321030
62 59 43813 KEL-DPZ 6|23Cable entry plate, IP66 product page KEL-DPZ 6|23 85,5 54 10 piece 4251269321047
63 60 43814 KEL-DPZ 6|27Cable entry plate, IP66 product page KEL-DPZ 6|27 85,5 54 10 piece 4251269321054
64 61 43815 KEL-DPZ 16|11Cable entry plate, IP66 product page KEL-DPZ 16|11 120 58 10 piece 4251269320507
65 62 43816 KEL-DPZ 16|14Cable entry plate, IP66 product page KEL-DPZ 16|14 120 58 10 piece 4251269320514
66 63 43817 KEL-DPZ 16|20Cable entry plate, IP66 product page KEL-DPZ 16|20 120 58 10 piece 4251269320521
67 64 43550 KEL-DP 50|16 A gy / Cable entry plate, round, pluggable, for wall thickness 1.5 - 2.5 mm, IP65 product page KEL-DP 50|16 A gy 12 60 10 piece 4251269310065
68 65 43818 KEL-DPZ 16|25Cable entry plate, IP66 product page KEL-DPZ 16|25 120 58 10 piece 4251269320538
69 66 43819 KEL-DPZ 16|34Cable entry plate, IP66 product page KEL-DPZ 16|34 120 58 10 piece 4251269320545
70 68 43711 KEL-DPZ 24|26 gyCable entry plate, IP66 product page KEL-DPZ 24|26 gy 147 58 10 piece 4251269321498
71 69 50711 KEL-DPZ 24|26 bkCable entry plate, IP66 product page KEL-DPZ 24|26 bk 147 58 10 piece 4251269321504
72 70 43736 KEL-DPZ 25|3 gyCable entry plate, IP66 product page KEL-DPZ 25|3 gy 8 39 10 piece 4251269320439
73 71 50736 KEL-DPZ 25|3 bkCable entry plate, IP66 product page KEL-DPZ 25|3 bk 8 39 10 piece 4251269320453
74 72 43737 KEL-DPZ 25|4 gyCable entry plate, IP66 product page KEL-DPZ 25|4 gy 8 39 10 piece 4251269320446
75 73 50737 KEL-DPZ 25|4 bkCable entry plate, IP66 product page KEL-DPZ 25|4 bk 8 39 10 piece 4251269320460
76 74 43534 KEL-DP multi-membrane cable entry plates, round, pluggable into metric cut-outs M20 - M50 / IP65 / UL Type 12 product page KEL-DP 25|7 A gy 12 10 piece 4251269322563
77 75 43592 KEL-DP multi-membrane cable entry plates, round, pluggable into metric cut-outs M20 - M50 / IP65 / UL Type 12 product page KEL-DP 25|7 A gy 12 10 piece 4251269322488
78 76 43551 KEL-DP 50|12 A gy / Cable entry plate, round, pluggable, for wall thickness 1.5 - 2.5 mm, IP65 product page KEL-DP 50|12 A gy 12 60 10 piece 4251269310072
79 77 43596 KEL-DP multi-membrane cable entry plates, round, pluggable into metric cut-outs M20 - M50 / IP65 / UL Type 12 product page KEL-DP 25|7 A gy 12 10 piece 4251269322525
80 79 43593 KEL-DP multi-membrane cable entry plates, round, pluggable into metric cut-outs M20 - M50 / IP65 / UL Type 12 product page KEL-DP 25|7 A gy 12 10 piece 4251269322495
81 80 43597 KEL-DP multi-membrane cable entry plates, round, pluggable into metric cut-outs M20 - M50 / IP65 / UL Type 12 product page KEL-DP 25|7 A gy 12 10 piece 4251269322532
82 81 43594 KEL-DP multi-membrane cable entry plates, round, pluggable into metric cut-outs M20 - M50 / IP65 / UL Type 12 product page KEL-DP 25|7 A gy 12 10 piece 4251269322501
83 82 43598 KEL-DP multi-membrane cable entry plates, round, pluggable into metric cut-outs M20 - M50 / IP65 / UL Type 12 product page KEL-DP 25|7 A gy 12 10 piece 4251269322549
84 83 43595 KEL-DP multi-membrane cable entry plates, round, pluggable into metric cut-outs M20 - M50 / IP65 / UL Type 12 product page KEL-DP 25|7 A gy 12 10 piece 4251269322518
85 84 43599 KEL-DP multi-membrane cable entry plates, round, pluggable into metric cut-outs M20 - M50 / IP65 / UL Type 12 product page KEL-DP 25|7 A gy 12 10 piece 4251269322556
86 85 43552 KEL-DP 50|20 A gy / Cable entry plate, round, pluggable, for wall thickness 1.5 - 2.5 mm, IP65 product page KEL-DP 50|20 A gy 12 60 10 piece 4251269310089
87 86 43535 KEL-DP Cable entry plates, IP65 product page KEL-DP 25|4 B bk 12 10 piece 4251269324079
88 87 43575 KEL-DP Cable entry plates, IP65 product page KEL-DP 20|4-1 A gy 12 10 piece 4251269323911

Contact the supplier

icotek GmbH

icotek GmbH

Google Map