1 |
1 |
42652 |
KEL-DPF 25|3-12 gy / Cable entry grommet, ⌀ 3 - 12 mm, with locknut, IP66 / IP68, M25 x 1,5 |
product page |
KEL-DPF 25|3-12 gy |
43,9 |
39 |
5 |
piece |
4251269309083 |
2 |
12 |
42653 |
KEL-DPF 32|6-18 gy / Cable entry grommet, ⌀ 6 - 18 mm, with locknut, IP66 / IP68, M32 x 1,5 |
product page |
KEL-DPF 32|6-18 gy |
49,4 |
46 |
5 |
piece |
4251269309090 |
3 |
18 |
42654 |
KEL-DPF 40|12-27 gy / Cable entry grommet, ⌀ 12 - 27 mm, with locknut, IP66 / IP68, M40 x 1,5 |
product page |
KEL-DPF 40|12-27 gy |
54,9 |
54 |
5 |
piece |
4251269309106 |
4 |
19 |
42655 |
KEL-DPF 50|22-36 gy / Cable entry grommet, ⌀ 22 - 36 mm, with locknut, IP66 / IP68, M50 x 1,5 |
product page |
KEL-DPF 50|22-36 gy |
54,9 |
64 |
5 |
piece |
4251269309113 |
5 |
20 |
42656 |
KEL-DPF 63|27-50 gy / Cable entry grommet, ⌀ 27 - 50 mm, with locknut, IP66 / IP68, M63 x 1,5 |
product page |
KEL-DPF 63|27-50 gy |
71,4 |
77 |
5 |
piece |
4251269309120 |
6 |
21 |
42657 |
KEL-DPF 75|39-60 gy / Cable entry grommet, ⌀ 39 - 60 mm, with locknut, IP66 / IP68, M75 x 1,5 |
product page |
KEL-DPF 75|39-60 gy |
71,4 |
89 |
1 |
piece |
4251269316975 |
7 |
22 |
42658 |
KEL-DPF 85|48-70 gy / Cable entry grommet, ⌀ 48 - 70 mm, with locknut, IP66 / IP68, M85 x 2 |
product page |
KEL-DPF 85|48-70 gy |
71,4 |
89 |
1 |
piece |
4251269316982 |
8 |
23 |
49401 |
KEL-DPF 25|3-12 ATEX gy / ATEX Cable entry grommet, ⌀ 3 - 12 mm, with locknut, IP66 / IP68, M25 x 1,5 |
product page |
KEL-DPF 25|3-12 ATEX gy |
43,9 |
39 |
5 |
piece |
4251269313332 |
9 |
24 |
49402 |
KEL-DPF 32|6-18 ATEX gy / ATEX Cable entry grommet, ⌀ 6 - 18 mm, with locknut, IP66 / IP68, M32 x 1,5 |
product page |
KEL-DPF 32|6-18 ATEX gy |
49,4 |
46 |
5 |
piece |
4251269313349 |
10 |
2 |
49403 |
KEL-DPF 40|12-27 ATEX gy / ATEX Cable entry grommet, ⌀ 12 - 27 mm, with locknut, IP66 / IP68, M40 x 1,5 |
product page |
KEL-DPF 40|12-27 ATEX gy |
54,9 |
54 |
5 |
piece |
4251269313356 |
11 |
3 |
49404 |
KEL-DPF 50|22-36 ATEX gy / ATEX Cable entry grommet, ⌀ 22 - 36 mm, with locknut, IP66 / IP68, M50 x 1,5 |
product page |
KEL-DPF 50|22-36 ATEX gy |
54,9 |
64 |
5 |
piece |
4251269313363 |
12 |
4 |
49405 |
KEL-DPF 63|27-50 ATEX gy / ATEX Cable entry grommet, ⌀ 27 - 50 mm, with locknut, IP66 / IP68, M63 x 1,5 |
product page |
KEL-DPF 63|27-50 ATEX gy |
71,4 |
77 |
5 |
piece |
4251269313370 |
13 |
5 |
49410 |
KEL-DPF 25|3-12 ATEX bk / ATEX Cable entry grommet, ⌀ 3 - 12 mm, with locknut, IP66 / IP68, M25 x 1,5 |
product page |
KEL-DPF 25|3-12 ATEX bk |
43,9 |
39 |
5 |
piece |
4251269313387 |
14 |
6 |
49411 |
KEL-DPF 32|6-18 ATEX bk / ATEX Cable entry grommet, ⌀ 6 - 18 mm, with locknut, IP66 / IP68, M32 x 1,5 |
product page |
KEL-DPF 32|6-18 ATEX bk |
49,4 |
46 |
5 |
piece |
4251269313394 |
15 |
7 |
49412 |
KEL-DPF 40|12-27 ATEX bk / ATEX Cable entry grommet, ⌀ 12 - 27 mm, with locknut, IP66 / IP68, M40 x 1,5 |
product page |
KEL-DPF 40|12-27 ATEX bk |
54,9 |
54 |
5 |
piece |
4251269313400 |
16 |
8 |
49413 |
KEL-DPF 50|22-36 ATEX bk / ATEX Cable entry grommet, ⌀ 22 - 36 mm, with locknut, IP66 / IP68, M50 x 1,5 |
product page |
KEL-DPF 50|22-36 ATEX bk |
54,9 |
64 |
5 |
piece |
4251269313417 |
17 |
9 |
49414 |
KEL-DPF 63|27-50 ATEX bk / ATEX Cable entry grommet, ⌀ 27 - 50 mm, with locknut, IP66 / IP68, M63 x 1,5 |
product page |
KEL-DPF 63|27-50 ATEX bk |
71,4 |
77 |
5 |
piece |
4251269313424 |
18 |
10 |
50652 |
KEL-DPF 25|3-12 bk / Cable entry grommet, ⌀ 3 - 12 mm, with locknut, IP66 / IP68, M25 x 1,5 |
product page |
KEL-DPF 25|3-12 bk |
43,9 |
39 |
5 |
piece |
4251269315039 |
19 |
11 |
50653 |
KEL-DPF 32|6-18 bk / Cable entry grommet, ⌀ 6 - 18 mm, with locknut, IP66 / IP68, M32 x 1,5 |
product page |
KEL-DPF 32|6-18 bk |
49,4 |
46 |
5 |
piece |
4251269315046 |
20 |
13 |
50654 |
KEL-DPF 40|12-27 bk / Cable entry grommet, ⌀ 12 - 27 mm, with locknut, IP66 / IP68, M40 x 1,5 |
product page |
KEL-DPF 40|12-27 bk |
54,9 |
54 |
5 |
piece |
4251269315053 |
21 |
14 |
50655 |
KEL-DPF 50|22-36 bk / Cable entry grommet, ⌀ 22 - 36 mm, with locknut, IP66 / IP68, M50 x 1,5 |
product page |
KEL-DPF 50|22-36 bk |
54,9 |
64 |
5 |
piece |
4251269315060 |
22 |
15 |
50656 |
KEL-DPF 63|27-50 bk / Cable entry grommet, ⌀ 27 - 50 mm, with locknut, IP66 / IP68, M63 x 1,5 |
product page |
KEL-DPF 63|27-50 bk |
71,4 |
77 |
5 |
piece |
4251269315077 |
23 |
16 |
50657 |
KEL-DPF 75|39-60 bk / Cable entry grommet, ⌀ 48 - 70 mm, with locknut, IP66 / IP68, M75 x 1,5 |
product page |
KEL-DPF 75|39-60 bk |
71,4 |
89 |
1 |
piece |
4251269317095 |
24 |
17 |
50658 |
KEL-DPF 85|48-70 bk / Cable entry grommet, ⌀ 39 - 60 mm, with locknut, IP66 / IP68, M85 x 2 |
product page |
KEL-DPF 85|48-70 bk |
71,4 |
99 |
1 |
piece |
4251269317101 |