icotek GmbH
By icotek GmbH

Cable entry grommets, IP66 / IP68

Manufacturer Icotek GmbH
Description KEL-DPF 50|22-36 gy / Cable entry grommet, ⌀ 22 - 36 mm, with locknut, IP66 / IP68, M50 x 1,5
Manufacturer Part Number 42655
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Manufacturer Part Number Description Product Page Product name Height Outer diameter Packaging unit Unit EAN Code
1 1 42652 KEL-DPF 25|3-12 gy / Cable entry grommet, ⌀ 3 - 12 mm, with locknut, IP66 / IP68, M25 x 1,5 product page KEL-DPF 25|3-12 gy 43,9 39 5 piece 4251269309083
2 12 42653 KEL-DPF 32|6-18 gy / Cable entry grommet, ⌀ 6 - 18 mm, with locknut, IP66 / IP68, M32 x 1,5 product page KEL-DPF 32|6-18 gy 49,4 46 5 piece 4251269309090
3 18 42654 KEL-DPF 40|12-27 gy / Cable entry grommet, ⌀ 12 - 27 mm, with locknut, IP66 / IP68, M40 x 1,5 product page KEL-DPF 40|12-27 gy 54,9 54 5 piece 4251269309106
4 19 42655 KEL-DPF 50|22-36 gy / Cable entry grommet, ⌀ 22 - 36 mm, with locknut, IP66 / IP68, M50 x 1,5 product page KEL-DPF 50|22-36 gy 54,9 64 5 piece 4251269309113
5 20 42656 KEL-DPF 63|27-50 gy / Cable entry grommet, ⌀ 27 - 50 mm, with locknut, IP66 / IP68, M63 x 1,5 product page KEL-DPF 63|27-50 gy 71,4 77 5 piece 4251269309120
6 21 42657 KEL-DPF 75|39-60 gy / Cable entry grommet, ⌀ 39 - 60 mm, with locknut, IP66 / IP68, M75 x 1,5 product page KEL-DPF 75|39-60 gy 71,4 89 1 piece 4251269316975
7 22 42658 KEL-DPF 85|48-70 gy / Cable entry grommet, ⌀ 48 - 70 mm, with locknut, IP66 / IP68, M85 x 2 product page KEL-DPF 85|48-70 gy 71,4 89 1 piece 4251269316982
8 23 49401 KEL-DPF 25|3-12 ATEX gy / ATEX Cable entry grommet, ⌀ 3 - 12 mm, with locknut, IP66 / IP68, M25 x 1,5 product page KEL-DPF 25|3-12 ATEX gy 43,9 39 5 piece 4251269313332
9 24 49402 KEL-DPF 32|6-18 ATEX gy / ATEX Cable entry grommet, ⌀ 6 - 18 mm, with locknut, IP66 / IP68, M32 x 1,5 product page KEL-DPF 32|6-18 ATEX gy 49,4 46 5 piece 4251269313349
10 2 49403 KEL-DPF 40|12-27 ATEX gy / ATEX Cable entry grommet, ⌀ 12 - 27 mm, with locknut, IP66 / IP68, M40 x 1,5 product page KEL-DPF 40|12-27 ATEX gy 54,9 54 5 piece 4251269313356
11 3 49404 KEL-DPF 50|22-36 ATEX gy / ATEX Cable entry grommet, ⌀ 22 - 36 mm, with locknut, IP66 / IP68, M50 x 1,5 product page KEL-DPF 50|22-36 ATEX gy 54,9 64 5 piece 4251269313363
12 4 49405 KEL-DPF 63|27-50 ATEX gy / ATEX Cable entry grommet, ⌀ 27 - 50 mm, with locknut, IP66 / IP68, M63 x 1,5 product page KEL-DPF 63|27-50 ATEX gy 71,4 77 5 piece 4251269313370
13 5 49410 KEL-DPF 25|3-12 ATEX bk / ATEX Cable entry grommet, ⌀ 3 - 12 mm, with locknut, IP66 / IP68, M25 x 1,5 product page KEL-DPF 25|3-12 ATEX bk 43,9 39 5 piece 4251269313387
14 6 49411 KEL-DPF 32|6-18 ATEX bk / ATEX Cable entry grommet, ⌀ 6 - 18 mm, with locknut, IP66 / IP68, M32 x 1,5 product page KEL-DPF 32|6-18 ATEX bk 49,4 46 5 piece 4251269313394
15 7 49412 KEL-DPF 40|12-27 ATEX bk / ATEX Cable entry grommet, ⌀ 12 - 27 mm, with locknut, IP66 / IP68, M40 x 1,5 product page KEL-DPF 40|12-27 ATEX bk 54,9 54 5 piece 4251269313400
16 8 49413 KEL-DPF 50|22-36 ATEX bk / ATEX Cable entry grommet, ⌀ 22 - 36 mm, with locknut, IP66 / IP68, M50 x 1,5 product page KEL-DPF 50|22-36 ATEX bk 54,9 64 5 piece 4251269313417
17 9 49414 KEL-DPF 63|27-50 ATEX bk / ATEX Cable entry grommet, ⌀ 27 - 50 mm, with locknut, IP66 / IP68, M63 x 1,5 product page KEL-DPF 63|27-50 ATEX bk 71,4 77 5 piece 4251269313424
18 10 50652 KEL-DPF 25|3-12 bk / Cable entry grommet, ⌀ 3 - 12 mm, with locknut, IP66 / IP68, M25 x 1,5 product page KEL-DPF 25|3-12 bk 43,9 39 5 piece 4251269315039
19 11 50653 KEL-DPF 32|6-18 bk / Cable entry grommet, ⌀ 6 - 18 mm, with locknut, IP66 / IP68, M32 x 1,5 product page KEL-DPF 32|6-18 bk 49,4 46 5 piece 4251269315046
20 13 50654 KEL-DPF 40|12-27 bk / Cable entry grommet, ⌀ 12 - 27 mm, with locknut, IP66 / IP68, M40 x 1,5 product page KEL-DPF 40|12-27 bk 54,9 54 5 piece 4251269315053
21 14 50655 KEL-DPF 50|22-36 bk / Cable entry grommet, ⌀ 22 - 36 mm, with locknut, IP66 / IP68, M50 x 1,5 product page KEL-DPF 50|22-36 bk 54,9 64 5 piece 4251269315060
22 15 50656 KEL-DPF 63|27-50 bk / Cable entry grommet, ⌀ 27 - 50 mm, with locknut, IP66 / IP68, M63 x 1,5 product page KEL-DPF 63|27-50 bk 71,4 77 5 piece 4251269315077
23 16 50657 KEL-DPF 75|39-60 bk / Cable entry grommet, ⌀ 48 - 70 mm, with locknut, IP66 / IP68, M75 x 1,5 product page KEL-DPF 75|39-60 bk 71,4 89 1 piece 4251269317095
24 17 50658 KEL-DPF 85|48-70 bk / Cable entry grommet, ⌀ 39 - 60 mm, with locknut, IP66 / IP68, M85 x 2 product page KEL-DPF 85|48-70 bk 71,4 99 1 piece 4251269317101

Contact the supplier

icotek GmbH

icotek GmbH

Google Map