

By icotek GmbH
Cable entry frames, IP54
Manufacturer | Icotek GmbH |
---|---|
Description | KEL 183|2 / Cable entry frame, split, for large cable diameters, IP54 |
Manufacturer Part Number | 47200 |
CAD models
Share
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Index | Selector | Manufacturer Part Number | Description | Product Page | Product name | Length | Width | Height | Packaging unit | Unit | EAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | 1 | 42140 | KEL 16|6-E / Extension of KEL 16 cable entry frame, split, IP54 | product page | KEL 16|6-E | 120 | 84 | 17 | 1 | piece | 4251269307690 |
2 | 33 | 42140.200 | KEL 16|6-E V2A / Extension of KEL 16 cable entry frame, split, IP54, V2A screws | product page | KEL 16|6-E V2A | 120 | 84 | 17 | 1 | piece | 4251269307706 |
3 | 44 | 42141 | KEL 16|12-E / Extension of KEL 16 cable entry frame, split, IP54 | product page | KEL 16|12-E | 120 | 84 | 17 | 1 | piece | 4251269307713 |
4 | 55 | 42141.200 | KEL 16|12-E V2A / Extension of KEL 16 cable entry frame, split, IP54, V2A screws | product page | KEL 16|12-E V2A | 120 | 84 | 17 | 1 | piece | 4251269307720 |
5 | 66 | 42143 | KEL 16| 4-MT / Extension of KEL 16 cable entry frame, split, IP54 | product page | KEL 16| 4-MT | 120 | 110 | 17 | 1 | piece | 4251269307737 |
6 | 77 | 42143.200 | KEL 16| 4 - MT V2A / Extension of KEL 16 cable entry frame, split, IP54, V2A screws | product page | KEL 16| 4 - MT V2A | 120 | 102 | 17 | 1 | piece | 4251269307744 |
7 | 88 | 42144 | KEL 16|10-MT / Extension of KEL 16 cable entry frame, split, IP54 | product page | KEL 16|10-MT | 120 | 102 | 17 | 1 | piece | 4251269307751 |
8 | 99 | 42144.200 | KEL 16|10-MT V2A / Extension of KEL 16 cable entry frame, split, IP54, V2A screws | product page | KEL 16|10-MT V2A | 120 | 102 | 17 | 1 | piece | 4251269307768 |
9 | 110 | 42145 | KEL 16|16-MT / Extension of KEL 16 cable entry frame, split, IP54 | product page | KEL 16|16-MT | 120 | 102 | 17 | 1 | piece | 4251269307775 |
10 | 2 | 42145.200 | KEL 16|16-MT V2A / Extension of KEL 16 cable entry frame, split, IP54, V2A screws | product page | KEL 16|16-MT V2A | 120 | 102 | 17 | 1 | piece | 4251269307782 |
11 | 13 | 42147 | KEL 16|6-2MT / Extension of KEL 16 cable entry frame, split, IP54 | product page | KEL 16|6-2MT | 120 | 146 | 17 | 1 | piece | 4251269307799 |
12 | 24 | 42147.200 | KEL 16|6-2MT V2A / Extension of KEL 16 cable entry frame, split, IP54, V2A screws | product page | KEL 16|6-2MT V2A | 120 | 146 | 17 | 1 | piece | 4251269307805 |
13 | 26 | 42148 | KEL 16|12-2MT / Extension of KEL 16 cable entry frame, split, IP54 | product page | KEL 16|12-2MT | 120 | 146 | 17 | 1 | piece | 4251269307812 |
14 | 27 | 42148.200 | KEL 16|12-2MT V2A / Extension of KEL 16 cable entry frame, split, IP54, V2A screws | product page | KEL 16|12-2MT V2A | 120 | 146 | 17 | 1 | piece | 4251269307829 |
15 | 28 | 42149 | KEL 16|24-2MT / Extension of KEL 16 cable entry frame, split, IP54 | product page | KEL 16|24-2MT | 120 | 146 | 17 | 1 | piece | 4251269307836 |
16 | 29 | 42149.200 | KEL 16|24-2MT V2A / Extension of KEL 16 cable entry frame, split, IP54, V2A screws | product page | KEL 16|24-2MT V2A | 120 | 146 | 17 | 1 | piece | 4251269307843 |
17 | 30 | 42162 | KEL 16|2 / Cable entry frame, centrally split, single row, IP54 | product page | KEL 16|2 | 120 | 58 | 17 | 10 | piece | 4251269307850 |
18 | 31 | 42162.200 | KEL 16|2 V2A / Cable entry frame, centrally split, single row, IP54, V2A screws | product page | KEL 16|2 V2A | 120 | 58 | 17 | 10 | piece | 4251269307867 |
19 | 32 | 42164 | KEL 16|4 / Cable entry frame, centrally split, single row, IP54 | product page | KEL 16|4 | 120 | 58 | 17 | 10 | piece | 4251269307874 |
20 | 34 | 42164.200 | KEL 16|4 V2A / Cable entry frame, centrally split, single row, IP54, V2A screws | product page | KEL 16|4 V2A | 120 | 58 | 17 | 10 | piece | 4251269307881 |
21 | 35 | 42165 | KEL 16|5 / Cable entry frame, centrally split, double row, IP54 | product page | KEL 16|5 | 120 | 58 | 17 | 10 | piece | 4251269307898 |
22 | 36 | 42165.200 | KEL 16|5 V2A / Cable entry frame, centrally split, double row, IP54, V2A screws | product page | KEL 16|5 V2A | 120 | 58 | 17 | 10 | piece | 4251269307904 |
23 | 37 | 42168 | KEL 16|8 / Cable entry frame, centrally split, double row, IP54 | product page | KEL 16|8 | 120 | 58 | 17 | 10 | piece | 4251269307911 |
24 | 38 | 42168.200 | KEL 16|8 V2A / Cable entry frame, centrally split, double row, IP54, V2A screws | product page | KEL 16|8 V2A | 120 | 58 | 17 | 10 | piece | 4251269307928 |
25 | 39 | 42204 | KEL-B4 / Cable entry frame, centrally split, double row, IP54 | product page | KEL-B4 | 72 | 58 | 17 | 10 | piece | 4251269307935 |
26 | 40 | 42204.200 | KEL-B4 V2A / Cable entry frame, centrally split, double row, IP54, V2A screws | product page | KEL-B4 V2A | 72 | 58 | 17 | 10 | piece | 4251269307942 |
27 | 41 | 42206 | KEL-B1 / Cable entry frame, centrally split, single row, IP54 | product page | KEL-B1 | 72 | 58 | 17 | 10 | piece | 4251269307959 |
28 | 42 | 42206.200 | KEL-B1 V2A / Cable entry frame, centrally split, single row, IP54, V2A screws | product page | KEL-B1 V2A | 72 | 58 | 17 | 10 | piece | 4251269307966 |
29 | 43 | 42207 | KEL 24|9-E / Extension of KEL 24 cable entry frame, split, IP54 | product page | KEL 24|9-E | 147 | 83 | 17 | 1 | piece | 4251269307973 |
30 | 45 | 42207.200 | KEL 24|9-E V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws | product page | KEL 24|9-E V2A | 147 | 83 | 17 | 1 | piece | 4251269307980 |
31 | 46 | 42208 | KEL 24|12-E / Extension of KEL 24 cable entry frame, split, IP54 | product page | KEL 24|12-E | 147 | 83 | 17 | 1 | piece | 4251269307997 |
32 | 47 | 42208.200 | KEL 24|12-E V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws | product page | KEL 24|12-E V2A | 147 | 83 | 17 | 1 | piece | 4251269308000 |
33 | 48 | 42209 | KEL 24|15-E / Extension of KEL 24 cable entry frame, split, IP54 | product page | KEL 24|15-E | 147 | 83 | 17 | 1 | piece | 4251269308017 |
34 | 49 | 42209.200 | KEL 24|15-E V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws | product page | KEL 24|15-E V2A | 147 | 83 | 17 | 1 | piece | 4251269308024 |
35 | 50 | 42212 | KEL 10|3 / Cable entry frame, centrally split, double row, IP54 | product page | KEL 10|3 | 98 | 58 | 17 | 10 | piece | 4251269308031 |
36 | 51 | 42212.200 | KEL 10|3 V2A / Cable entry frame, centrally split, double row, IP54, V2A screws | product page | KEL 10|3 V2A | 98 | 58 | 17 | 10 | piece | 4251269308048 |
37 | 52 | 42216 | KEL 10|6 / Cable entry frame, centrally split, double row, IP54 | product page | KEL 10|6 | 98 | 58 | 17 | 10 | piece | 4251269308055 |
38 | 53 | 42216.200 | KEL 10|6 V2A / Cable entry frame, centrally split, double row, IP54, V2A screws | product page | KEL 10|6 V2A | 98 | 58 | 17 | 10 | piece | 4251269308062 |
39 | 54 | 42221 | KEL 24|8-MT / Extension of KEL 24 cable entry frame, split, IP54 | product page | KEL 24|8-MT | 147 | 102 | 17 | 1 | piece | 4251269308079 |
40 | 56 | 42221.200 | KEL 24|8-MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws | product page | KEL 24|8-MT V2A | 147 | 102 | 17 | 1 | piece | 4251269308086 |
41 | 57 | 42222 | KEL 24|11-MT / Extension of KEL 24 cable entry frame, split, IP54 | product page | KEL 24|11-MT | 147 | 102 | 17 | 1 | piece | 4251269308093 |
42 | 58 | 42222.200 | KEL 24|11-MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws | product page | KEL 24|11-MT V2A | 147 | 102 | 17 | 1 | piece | 4251269308109 |
43 | 59 | 42223 | KEL 24|12-2MT / Extension of KEL 24 cable entry frame, split, IP54 | product page | KEL 24|12-2MT | 147 | 146 | 17 | 1 | piece | 4251269308116 |
44 | 60 | 42223.200 | KEL 24|12-2MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws | product page | KEL 24|12-2MT V2A | 147 | 146 | 17 | 1 | piece | 4251269308123 |
45 | 61 | 42224 | KEL 24|17-MT / Extension of KEL 24 cable entry frame, split, IP54 | product page | KEL 24|17-MT | 147 | 102 | 17 | 1 | piece | 4251269308130 |
46 | 62 | 42224.200 | KEL 24|17-MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws | product page | KEL 24|17-MT V2A | 147 | 102 | 17 | 1 | piece | 4251269308147 |
47 | 63 | 42225 | KEL 24|14-MT / Extension of KEL 24 cable entry frame, split, IP54 | product page | KEL 24|14-MT | 147 | 102 | 17 | 1 | piece | 4251269308154 |
48 | 64 | 42225.200 | KEL 24|14-MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws | product page | KEL 24|14-MT V2A | 147 | 102 | 17 | 1 | piece | 4251269308161 |
49 | 65 | 42226 | KEL 24|21-2MT / Extension of KEL 24 cable entry frame, split, IP54 | product page | KEL 24|21-2MT | 147 | 146 | 17 | 1 | piece | 4251269308178 |
50 | 67 | 42226.200 | KEL 24|21-2MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws | product page | KEL 24|21-2MT V2A | 147 | 146 | 17 | 1 | piece | 4251269308185 |
51 | 68 | 42227 | KEL 24|24-2MT / Extension of KEL 24 cable entry frame, split, IP54 | product page | KEL 24|24-2MT | 147 | 146 | 17 | 1 | piece | 4251269308192 |
52 | 69 | 42227.200 | KEL 24|24-2MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws | product page | KEL 24|24-2MT V2A | 147 | 146 | 17 | 1 | piece | 4251269308208 |
53 | 70 | 42232 | KEL 24|20-MT / Extension of KEL 24 cable entry frame, split, IP54 | product page | KEL 24|20-MT | 147 | 102 | 17 | 1 | piece | 4251269308215 |
54 | 71 | 42232.200 | KEL 24|20-MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws | product page | KEL 24|20-MT V2A | 147 | 102 | 17 | 1 | piece | 4251269308222 |
55 | 72 | 42233 | KEL 24|27-2MT / Extension of KEL 24 cable entry frame, split, IP54 | product page | KEL 24|27-2MT | 147 | 146 | 17 | 1 | piece | 4251269308239 |
56 | 73 | 42233.200 | KEL 24|27-2MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws | product page | KEL 24|27-2MT V2A | 147 | 146 | 17 | 1 | piece | 4251269308246 |
57 | 74 | 42234 | KEL 24|30-2MT / Extension of KEL 24 cable entry frame, split, IP54 | product page | KEL 24|30-2MT | 147 | 146 | 17 | 1 | piece | 4251269308253 |
58 | 75 | 42234.200 | KEL 24|30-2MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws | product page | KEL 24|30-2MT V2A | 147 | 146 | 17 | 1 | piece | 4251269308260 |
59 | 76 | 42241 | KEL 24|10 / Cable entry frame, centrally split, double row, IP54 | product page | KEL 24|10 | 147 | 58 | 17 | 10 | piece | 4251269308277 |
60 | 78 | 42241.200 | KEL 24|10 V2A / Cable entry frame, centrally split, double row, IP54, V2A screws | product page | KEL 24|10 V2A | 147 | 58 | 17 | 10 | piece | 4251269308284 |
61 | 79 | 42244 | KEL 24|4 / Cable entry frame, centrally split, double row, IP54 | product page | KEL 24|4 | 147 | 58 | 17 | 10 | piece | 4251269308291 |
62 | 80 | 42244.200 | KEL 24|4 V2A / Cable entry frame, centrally split, double row, IP54, V2A screws | product page | KEL 24|4 V2A | 147 | 58 | 17 | 10 | piece | 4251269308307 |
63 | 81 | 42247 | KEL 24|7 / Cable entry frame, centrally split, double row, IP54 | product page | KEL 24|7 | 147 | 58 | 17 | 10 | piece | 4251269308314 |
64 | 82 | 42247.200 | KEL 24|7 V2A / Cable entry frame, centrally split, double row, IP54, V2A screws | product page | KEL 24|7 V2A | 147 | 58 | 17 | 10 | piece | 4251269308321 |
65 | 83 | 42248 | KEL 24|5 / Cable entry frame, centrally split, single row, IP54 | product page | KEL 24|5 | 147 | 58 | 17 | 10 | piece | 4251269308338 |
66 | 84 | 42248.200 | KEL 24|5 V2A / Cable entry frame, centrally split, single row, IP54, V2A screws | product page | KEL 24|5 V2A | 147 | 58 | 17 | 10 | piece | 4251269308345 |
67 | 85 | 42249 | KEL-E2 / Cable entry frame, split, single row, IP54 | product page | KEL-E2 | 72 | 39 | 17 | 10 | piece | 4251269308352 |
68 | 86 | 42249.200 | KEL-E2 V2A / Cable entry frame, split, single row, IP54, V2A screws | product page | KEL-E2 V2A | 72 | 39 | 17 | 10 | piece | 4251269308369 |
69 | 87 | 42250 | KEL-E5 / Cable entry frame, split, single row, IP54 | product page | KEL-E5 | 147 | 39 | 17 | 10 | piece | 4251269308376 |
70 | 89 | 42250.200 | KEL-E5 V2A / Cable entry frame, split, single row, IP54, V2A screws | product page | KEL-E5 V2A | 147 | 39 | 17 | 10 | piece | 4251269308383 |
71 | 90 | 42258 | KEL-E3 / Cable entry frame, split, single row, IP54 | product page | KEL-E3 | 98 | 39 | 17 | 10 | piece | 4251269308390 |
72 | 91 | 42258.200 | KEL-E3 V2A / Cable entry frame, split, single row, IP54, V2A screws | product page | KEL-E3 V2A | 98 | 39 | 17 | 10 | piece | 4251269308406 |
73 | 92 | 42259 | KEL-E4 / Cable entry frame, split, single row, IP54 | product page | KEL-E4 | 120 | 39 | 17 | 10 | piece | 4251269308413 |
74 | 93 | 42259.200 | KEL-E4 V2A / Cable entry frame, split, single row, IP54, V2A screws | product page | KEL-E4 V2A | 120 | 39 | 17 | 10 | piece | 4251269308420 |
75 | 94 | 42350 | KEL-JUMBO 2 / Cable entry frame, split, for large cable diameters, IP54 | product page | KEL-JUMBO 2 | 200 | 116 | 37 | 1 | piece | 4251269308536 |
76 | 95 | 42350.200 | KEL-JUMBO 2 V2A / Cable entry frame, split, for large cable diameters, IP54, V2A screws | product page | KEL-JUMBO 2 V2A | 200 | 116 | 37 | 1 | piece | 4251269308543 |
77 | 96 | 42360 | KEL-JUMBO 1 / Cable entry frame, split, for large cable diameters, IP54 | product page | KEL-JUMBO 1 | 110 | 116 | 37 | 1 | piece | 4251269308550 |
78 | 97 | 42360.200 | KEL-JUMBO 1 V2A / Cable entry frame, split, for large cable diameters, IP54, V2A screws | product page | KEL-JUMBO 1 V2A | 110 | 116 | 37 | 1 | piece | 4251269308567 |
79 | 98 | 54162 | KEL-U 16|2 / Cable entry frame, split, single row, IP54 | product page | KEL-U 16|2 | 120 | 58 | 17 | 10 | piece | 4251269315589 |
80 | 100 | 54162.200 | KEL-U 16|2 V2A / Cable entry frame, split, single row, IP54, V2A screws | product page | KEL-U 16|2 V2A | 120 | 58 | 17 | 10 | piece | 4251269315596 |
81 | 101 | 54165 | KEL-U 16|5 / Cable entry frame, split, double row, IP54 | product page | KEL-U 16|5 | 120 | 58 | 17 | 10 | piece | 4251269315602 |
82 | 102 | 54165.200 | KEL-U 16|5 V2A / Cable entry frame, split, double row, IP54, V2A screws | product page | KEL-U 16|5 V2A | 120 | 58 | 17 | 10 | piece | 4251269315619 |
83 | 103 | 54168 | KEL-U 16|8 / Cable entry frame, split, double row, IP54 | product page | KEL-U 16|8 | 120 | 58 | 17 | 10 | piece | 4251269315626 |
84 | 104 | 54168.200 | KEL-U 16|8 V2A / Cable entry frame, split, double row, IP54, V2A screws | product page | KEL-U 16|8 V2A | 120 | 58 | 17 | 10 | piece | 4251269315633 |
85 | 105 | 54204 | KEL-U-B4 / Cable entry frame, split, double row, IP54 | product page | KEL-U-B4 | 73 | 58 | 17 | 10 | piece | 4251269315640 |
86 | 106 | 54204.200 | KEL-U-B4 V2A / Cable entry frame, split, double row, IP54, V2A screws | product page | KEL-U-B4 V2A | 73 | 58 | 17 | 10 | piece | 4251269315657 |
87 | 107 | 54206 | KEL-U-B1 / Cable entry frame, split, single row, IP54 | product page | KEL-U-B1 | 73 | 58 | 17 | 10 | piece | 4251269315664 |
88 | 108 | 54206.200 | KEL-U-B1 V2A / Cable entry frame, split, single row, IP54, V2A screws | product page | KEL-U-B1 V2A | 73 | 58 | 17 | 10 | piece | 4251269315671 |
89 | 109 | 54212 | KEL-U 10|3 / Cable entry frame, split, double row, IP54 | product page | KEL-U 10|3 | 98 | 58 | 17 | 10 | piece | 4251269315688 |
90 | 111 | 54212.200 | KEL-U 10|3 V2A / Cable entry frame, split, double row, IP54, V2A screws | product page | KEL-U 10|3 V2A | 98 | 58 | 17 | 10 | piece | 4251269315695 |
91 | 112 | 54216 | KEL-U 10|6 / Cable entry frame, split, double row, IP54 | product page | KEL-U 10|6 | 98 | 58 | 17 | 10 | piece | 4251269315701 |
92 | 113 | 54216.200 | KEL-U 10|6 V2A / Cable entry frame, split, double row, IP54, V2A screws | product page | KEL-U 10|6 V2A | 98 | 58 | 17 | 10 | piece | 4251269315718 |
93 | 114 | 54241 | KEL-U 24|10 / Cable entry frame, split, double row, IP54 | product page | KEL-U 24|10 | 147 | 58 | 17 | 10 | piece | 4251269315725 |
94 | 115 | 54241.200 | KEL-U 24|10 V2A / Cable entry frame, split, double row, IP54, V2A screws | product page | KEL-U 24|10 V2A | 147 | 58 | 17 | 10 | piece | 4251269315732 |
95 | 116 | 54244 | KEL-U 24|4 / Cable entry frame, split, double row, IP54 | product page | KEL-U 24|4 | 147 | 58 | 17 | 10 | piece | 4251269315749 |
96 | 117 | 54244.200 | KEL-U 24|4 V2A / Cable entry frame, split, double row, IP54, V2A screws | product page | KEL-U 24|4 V2A | 147 | 58 | 17 | 10 | piece | 4251269315756 |
97 | 118 | 54247 | KEL-U 24|7 / Cable entry frame, split, double row, IP54 | product page | KEL-U 24|7 | 147 | 58 | 17 | 10 | piece | 4251269315763 |
98 | 119 | 54247.200 | KEL-U 24|7 V2A / Cable entry frame, split, double row, IP54, V2A screws | product page | KEL-U 24|7 V2A | 147 | 58 | 17 | 10 | piece | 4251269315770 |
99 | 120 | 47200 | KEL 183|2 / Cable entry frame, split, for large cable diameters, IP54 | product page | KEL 183|2 | 222 | 120 | 17 | 1 | piece | 4251269311833 |
100 | 3 | 47200.200 | KEL 183|2 V2A / Cable entry frame, split, for large cable diameters, IP54, V2A screws | product page | KEL 183|2 V2A | 222 | 120 | 17 | 1 | piece | 4251269311840 |
101 | 4 | 47220 | KEL 183|5 / Cable entry frame, split, for large cable diameters, IP54 | product page | KEL 183|5 | 222 | 120 | 17 | 1 | piece | 4251269311857 |
102 | 5 | 47220.200 | KEL 183|5 V2A / Cable entry frame, split, for large cable diameters, IP54, V2A screws | product page | KEL 183|5 V2A | 222 | 120 | 17 | 1 | piece | 4251269311864 |
103 | 6 | 47240 | KEL 183|8 / Cable entry frame, split, for large cable diameters, IP54 | product page | KEL 183|8 | 222 | 120 | 17 | 1 | piece | 4251269311871 |
104 | 7 | 47240.200 | KEL 183|8 V2A / Cable entry frame, split, for large cable diameters, IP54, V2A screws | product page | KEL 183|8 V2A | 222 | 120 | 17 | 1 | piece | 4251269311888 |
105 | 8 | 47250 | KEL 183-E4 / Cable entry frame, split, for large cable diameters, IP54 | product page | KEL 183-E4 | 222 | 79 | 17 | 1 | piece | 4251269311895 |
106 | 9 | 47250.200 | KEL 183-E4 V2A / Cable entry frame, split, for large cable diameters, IP54, V2A screws | product page | KEL 183-E4 V2A | 222 | 79 | 17 | 1 | piece | 4251269311901 |
107 | 10 | 47255 | KEL 183-E16 / Cable entry frame, split, high cable density, IP54 | product page | KEL 183-E16 | 222 | 79 | 17 | 1 | piece | 4251269311918 |
108 | 11 | 47255.200 | KEL 183-E16 V2A / Cable entry frame, split, high cable density, IP54, V2A screws | product page | KEL 183-E16 V2A | 222 | 79 | 17 | 1 | piece | 4251269311925 |
109 | 12 | 42261 | KEL-E split cable entry frames | product page | KEL-E1 | 52 | 39 | 17 | 10 | piece | 4251269332500 |
110 | 14 | 55241 | KEL-FA split multi cable entry frames | product page | KEL-FA 24|10 | 147 | 62 | 22 | 10 | piece | 4251269324796 |
111 | 15 | 55247 | KEL-FA split multi cable entry frames | product page | KEL-FA 24|7 | 147 | 62 | 22 | 10 | piece | 4251269324802 |
112 | 16 | 55244 | KEL-FA split multi cable entry frames | product page | KEL-FA 24|4 | 147 | 62 | 22 | 10 | piece | 4251269324819 |
113 | 17 | 55168 | KEL-FA split multi cable entry frames | product page | KEL-FA 16|8 | 120 | 62 | 22 | 10 | piece | 4251269324826 |
114 | 18 | 55165 | KEL-FA split multi cable entry frames | product page | KEL-FA 16|5 | 120 | 62 | 22 | 10 | piece | 4251269324833 |
115 | 19 | 55162 | KEL-FA split multi cable entry frames | product page | KEL-FA 16|2 | 120 | 62 | 22 | 10 | piece | 4251269324840 |
116 | 20 | 55216 | KEL-FA split multi cable entry frames | product page | KEL-FA 10|6 | 100 | 62 | 22 | 10 | piece | 4251269324857 |
117 | 21 | 55212 | KEL-FA split multi cable entry frames | product page | KEL-FA 10|3 | 100 | 62 | 22 | 10 | piece | 4251269324864 |
118 | 22 | 54300 | DB Distribution Box - split 360° cable entry system | product page | DB 3x1 |M32 | 72 | 67 | 53 | 5 | piece | 4251269332524 |
119 | 23 | 54301 | DB Distribution Box - split 360° cable entry system | product page | DB 3x2 | M50 | 94,5 | 87 | 53 | 5 | piece | 4251269332531 |
120 | 25 | 54302 | DB Distribution Box - split 360° cable entry system | product page | DB 3x3 |M63 | 115 | 104 | 53 | 1 | piece | 4251269332548 |
Items per page
Contact the supplier

icotek GmbH
-
icotek GmbH
icotek GmbH
Bischof-Lipp-Straße 1
D-73569 Eschach
www.icotek.com
info@icotek.com
