icotek GmbH
By icotek GmbH

Enclosure base gland plates, for cable entry frames

Manufacturer Icotek GmbH
Description KDR-ESR-VX25-800 / Base gland plate with slide frames, Rittal VX25 - 800 mm, for KEL-U cable entry frames, IP54
Manufacturer Part Number 44503
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Manufacturer Part Number Description Product Page Product name Length Width Height Packaging unit Unit EAN Code
1 1 42920 KDR2-TS8-1200-42920 / Split base gland plates, Rittal TS 8 - 1200 mm, for KEL cable entry frames, IP54 product page KDR2-TS8-1200-42920 518 100 12 1 pair 4251269309366
2 12 42922 KDR2-TS8-800-42922 / Split base gland plates, Rittal TS 8 - 800 mm, for KEL cable entry frames, IP54 product page KDR2-TS8-800-42922 658 100 12 1 pair 4251269309373
3 23 42923 KDR2-TS8-1000-42923 / Split base gland plates, Rittal TS 8 - 1000 mm, for KEL cable entry frames, IP54 product page KDR2-TS8-1000-42923 858 100 12 1 pair 4251269309380
4 34 42924 KDR2-TS8-600-42924 / Split base gland plates, Rittal TS 8 - 600 mm, for KEL cable entry frames, IP54 product page KDR2-TS8-600-42924 458 100 12 1 pair 4251269309397
5 45 42941 KDR2-TS8-600-42941 / Split base gland plates, Rittal TS 8 - 600 mm, for KEL(-JUMBO) cable entry frames, IP54 product page KDR2-TS8-600-42941 458 148 12 1 pair 4251269309403
6 56 42943 KDR2-TS8-1200-42943 / Split base gland plates, Rittal TS 8 - 1200 mm, for KEL(-JUMBO) cable entry frames, IP54 product page KDR2-TS8-1200-42943 518 148 12 1 pair 4251269309410
7 67 42945 KDR2-TS8-800-42945 / Split base gland plates, Rittal TS 8 - 800 mm, for KEL(-JUMBO) cable entry frames, IP54 product page KDR2-TS8-800-42945 658 148 12 1 pair 4251269309427
8 69 42952 KDR2-TS8-1000-42952 / Split base gland plates, Rittal TS 8 - 1000 mm, for KEL(-JUMBO) cable entry frames, IP54 product page KDR2-TS8-1000-42952 858 148 12 1 pair 4251269309434
9 70 42953 KDR2-TS8-600-42953 / Split base gland plates, Rittal TS 8 - 600 mm, for KEL(-JUMBO) cable entry frames, IP54 product page KDR2-TS8-600-42953 458 148 12 1 pair 4251269309441
10 2 42954 KDR2-TS8-800-42954 / Split base gland plates, Rittal TS 8 - 800 mm, for KEL(-JUMBO) cable entry frames, IP54 product page KDR2-TS8-800-42954 658 148 12 1 pair 4251269309458
11 3 42955 KDR2-TS8-1000-42955 / Split base gland plates, Rittal TS 8 - 100 mm , for KEL(-JUMBO) cable entry frames, IP54 product page KDR2-TS8-1000-42955 858 148 12 1 pair 4251269309465
12 4 42956 KDR2-TS8-1200-42956 / Split base gland plates, Rittal TS 8 - 1200 mm, for KEL(-JUMBO) cable entry frames, IP54 product page KDR2-TS8-1200-42956 518 148 12 1 pair 4251269309472
13 5 42957 KDR2-TS8-1000-42957 / Split base gland plates, Rittal TS 8 - 1000 mm, for KEL(-JUMBO) cable entry frames, IP54 product page KDR2-TS8-1000-42957 420 148 12 1 pair 4251269309489
14 6 42958 KDR2-TS8-1000-42958 / Split base gland plates, Rittal TS 8 - 1000 mm, for KEL cable entry frames, IP54 product page KDR2-TS8-1000-42958 420 148 12 1 pair 4251269309496
15 7 42959 KDR2-TS8-1000-42959 / Split base gland plates, Rittal TS 8 - 1000 mm, for KEL(-JUMBO) cable entry frames, IP54 product page KDR2-TS8-1000-42959 420 148 12 1 pair 4251269309502
16 8 43070 KDR-ESR-TS8-600-43070 / Base gland plate with slide frames, Rittal TS 8 - 600 mm, for KEL-U/-JUMBO cable entry frames, IP54 product page KDR-ESR-TS8-600-43070 458 150 57 1 piece 4251269309519
17 9 43071 KDR-ESR-TS8-600-43071 / Base gland plate with slide frames, Rittal TS 8 - 600 mm, for KEL-U/-JUMBO cable entry frames, IP54 product page KDR-ESR-TS8-600-43071 458 150 57 1 piece 4251269309526
18 10 43072 KDR-ESR-TS8-800-43072 / Base gland plate with slide frames, Rittal TS 8 - 800 mm, for KEL-U/-JUMBO cable entry frames, IP54 product page KDR-ESR-TS8-800-43072 658 150 57 1 piece 4251269309533
19 11 43073 KDR-ESR-TS8-800-43073 / Base gland plate with slide frames, Rittal TS 8 - 800 mm, for KEL-U/-JUMBO cable entry frames, IP54 product page KDR-ESR-TS8-800-43073 658 150 57 1 piece 4251269309540
20 13 43074 KDR-ESR-TS8-1000-43074 / Base gland plate with slide frames, Rittal TS 8 - 1000 mm, for KEL-U/-JUMBO cable entry frames, IP54 product page KDR-ESR-TS8-1000-43074 858 150 57 1 piece 4251269309557
21 14 43075 KDR-ESR-TS8-1000-43075 / Base gland plate with slide frames, Rittal TS 8 - 1000 mm, for KEL-U/-JUMBO cable entry frames, IP54 product page KDR-ESR-TS8-1000-43075 858 150 57 1 piece 4251269309564
22 15 43076 KDR-ESR-TS8-1000-43076 / Base gland plate with slide frames, Rittal TS 8 - 1000 mm, for KEL-U/-JUMBO cable entry frames, IP54 product page KDR-ESR-TS8-1000-43076 420 150 57 1 piece 4251269309571
23 16 43077 KDR-ESR-TS8-1000-43077 / Base gland plate with slide frames, Rittal TS 8 - 1000 mm, for KEL-U/-JUMBO cable entry frames, IP54 product page KDR-ESR-TS8-1000-43077 420 150 57 1 piece 4251269309588
24 17 43078 KDR-ESR-TS8-1200-43078 / Base gland plate with slide frames, Rittal TS 8 - 1200 mm, for KEL-U/-JUMBO cable entry frames, IP54 product page KDR-ESR-TS8-1200-43078 518 150 57 1 piece 4251269309595
25 18 43079 KDR-ESR-TS8-600-43079 / Base gland plate with slide frames, Rittal TS 8 - 600 mm, for KEL-U cable entry frames, IP54 product page KDR-ESR-TS8-600-43079 458 100 44 1 piece 4251269309601
26 19 43080 KDR-ESR-TS8-800-43080 / Base gland plate with slide frames, Rittal TS 8 - 800 mm, for KEL-U cable entry frames, IP54 product page KDR-ESR-TS8-800-43080 658 100 44 1 piece 4251269309618
27 20 43081 KDR-ESR-TS8-1000-43081 / Base gland plate with slide frames, Rittal TS 8 - 1000 mm, for KEL-U cable entry frames, IP54 product page KDR-ESR-TS8-1000-43081 858 100 44 1 piece 4251269309625
28 21 43082 KDR-ESR-TS8-1000-43082 / Base gland plate with slide frames, Rittal TS 8 - 1000 mm, for KEL-U cable entry frames, IP54 product page KDR-ESR-TS8-1000-43082 420 100 44 1 piece 4251269309632
29 22 43083 KDR-ESR-TS8-1200-43083 / Base gland plate with slide frames, Rittal TS 8 - 1200 mm, for KEL-U cable entry frames, IP54 product page KDR-ESR-TS8-1200-43083 518 100 44 1 piece 4251269309649
30 24 43084 KDR-ESR-TS8-1200-43084 / Base gland plate with slide frames, Rittal TS 8 - 1200 mm, for KEL-U/-JUMBO cable entry frames, IP54 product page KDR-ESR-TS8-1200-43084 518 150 57 1 piece 4251269309656
31 25 43251 KDR-ESR-HG2-600-43251 / Base gland plate with slide frames, Hoffman PROLINE G2 - 600/1200 mm, for KEL-U cable entry frames, IP54 product page KDR-ESR-HG2-600-43251 432 81 53 1 piece 4251269317040
32 26 43252 KDR-ESR-HG2-800-43252 / Base gland plate with slide frames, Hoffman PROLINE G2 - 800 mm, for KEL-U/-JUMBO cable entry frames, IP54 product page KDR-ESR-HG2-800-43252 632 131,5 65,6 1 piece 4251269317057
33 27 43253 KDR-ESR-HG2-800-43253 / Base gland plate with slide frames, Hoffman PROLINE G2 - 800 mm, for KEL-U cable entry frames, IP54 product page KDR-ESR-HG2-800-43253 632 81 53 1 piece 4251269317064
34 28 43254 KDR-ESR-HG2-1000-43254 / Base gland plate with slide frames, Hoffman PROLINE G2 - 1000 mm, for KEL-U/-JUMBO cable entry frames, IP54 product page KDR-ESR-HG2-1000-43254 832 131,5 65,6 1 piece 4251269317071
35 29 43255 KDR-ESR-HG2-1000-43255 / Base gland plate with slide frames, Hoffman PROLINE G2 - 1000 mm, for KEL-U cable entry frames, IP54 product page KDR-BMP 600/400 832 81 53 1 piece 4251269317088
36 30 44500 KDR-ESR-VX25-600 / Base gland plate with slide frames, Rittal VX25 - 600 mm, for KEL-U cable entry frames, IP54 product page KDR-ESR-VX25-600 488 100 44,2 1 piece 4251269319754
37 31 44501 KDR-ESR-VX25-600 / Base gland plate with slide frames, Rittal VX25 - 600 mm, for KEL-U cable entry frames, IP54 product page KDR-ESR-VX25-600 488 120 57 1 piece 4251269319761
38 32 44502 KDR-ESR-VX25-600 / Base gland plate with slide frames, Rittal VX25 - 600 mm, for KEL-U cable entry frames, IP54 product page KDR-ESR-VX25-600 488 120 57 1 piece 4251269319778
39 33 44503 KDR-ESR-VX25-800 / Base gland plate with slide frames, Rittal VX25 - 800 mm, for KEL-U cable entry frames, IP54 product page KDR-ESR-VX25-800 688 100 44,2 1 piece 4251269319785
40 35 44504 KDR-ESR-VX25-800 / Base gland plate with slide frames, Rittal VX25 - 800 mm, for KEL-U cable entry frames, IP54 product page KDR-ESR-VX25-800 688 120 57 1 piece 4251269319792
41 36 44505 KDR-ESR-VX25-800 / Base gland plate with slide frames, Rittal VX25 - 800 mm, for KEL-U cable entry frames, IP54 product page KDR-ESR-VX25-800 688 120 57 1 piece 4251269319808
42 37 44506 KDR-ESR-VX25-1000 / Base gland plate with slide frames, Rittal VX25 - 1000 mm, for KEL-U cable entry frames, IP54 product page KDR-ESR-VX25-1000 438 100 44,2 1 piece 4251269319815
43 38 44507 KDR-ESR-VX25-1000 / Base gland plate with slide frames, Rittal VX25 - 1000 mm, for KEL-U cable entry frames, IP54 product page KDR-ESR-VX25-1000 438 120 57 1 piece 4251269319822
44 39 44508 KDR-ESR-VX25-1000 / Base gland plate with slide frames, Rittal VX25 - 1000 mm, for KEL-U cable entry frames, IP54 product page KDR-ESR-VX25-1000 438 120 57 1 piece 4251269319839
45 40 44509 KDR-ESR-VX25-1200 / Base gland plate with slide frames, Rittal VX25 - 1200 mm, for KEL-U cable entry frames, IP54 product page KDR-ESR-VX25-1200 538 100 44,2 1 piece 4251269319846
46 41 44510 KDR-ESR-VX25-1200 / Base gland plate with slide frames, Rittal VX25 - 1200 mm, for KEL-U cable entry frames, IP54 product page KDR-ESR-VX25-1200 538 120 57 1 piece 4251269319853
47 42 44511 KDR-ESR-VX25-1200 / Base gland plate with slide frames, Rittal VX25 - 1200 mm, for KEL-U cable entry frames, IP54 product page KDR-ESR-VX25-1200 538 120 57 1 piece 4251269319860
48 43 44400 KDR 2-VX25-600 / Split base gland plates, Rittal VX25 - 600 mm, for KEL cable entry frames, IP54 product page KDR 2-VX25-600 488 100 12 1 pair 4251269320262
49 44 44401 KDR 2-VX25-600 / Split base gland plates, Rittal VX25 - 600 mm, for KEL cable entry frames, IP54 product page KDR 2-VX25-600 488 120 12 1 pair 4251269320279
50 46 44402 KDR 2-VX25-600 / Split base gland plates, Rittal VX25 - 600 mm, for KEL cable entry frames, IP54 product page KDR 2-VX25-600 488 100 12 1 pair 4251269320286
51 47 44403 KDR 2-VX25-800 / Split base gland plates, Rittal VX25 - 800 mm, for KEL cable entry frames, IP54 product page KDR 2-VX25-800 688 100 12 1 pair 4251269320293
52 48 44404 KDR 2-VX25-800 / Split base gland plates, Rittal VX25 - 800 mm, for KEL cable entry frames, IP54 product page KDR 2-VX25-800 688 120 12 1 pair 4251269320309
53 49 44405 KDR 2-VX25-800 / Split base gland plates, Rittal VX25 - 800 mm, for KEL cable entry frames, IP54 product page KDR 2-VX25-800 688 100 12 1 pair 4251269320316
54 50 44406 KDR 2-VX25-1000 / Split base gland plates, Rittal VX25 - 1000 mm, for KEL cable entry frames, IP54 product page KDR 2-VX25-1000 438 100 12 1 pair 4251269320323
55 51 44407 KDR 2-VX25-1000 / Split base gland plates, Rittal VX25 - 1000 mm, for KEL cable entry frames, IP54 product page KDR 2-VX25-1000 438 120 12 1 pair 4251269320330
56 52 44408 KDR 2-VX25-1000 / Split base gland plates, Rittal VX25 - 1000 mm, for KEL cable entry frames, IP54 product page KDR 2-VX25-1000 438 100 12 1 pair 4251269320347
57 53 44409 KDR 2-VX25-1200 / Split base gland plates, Rittal VX25 - 1200 mm, for KEL cable entry frames, IP54 product page KDR 2-VX25-1200 538 100 12 1 pair 4251269320354
58 54 44410 KDR 2-VX25-1200 / Split base gland plates, Rittal VX25 - 1200 mm, for KEL cable entry frames, IP54 product page KDR 2-VX25-1200 538 120 12 1 pair 4251269320361
59 55 44411 KDR 2-VX25-1200 / Split base gland plates, Rittal VX25 - 1200 mm, for KEL cable entry frames, IP54 product page KDR 2-VX25-1200 538 100 12 1 pair 4251269320378
60 57 44512 KDRS-ESR-VX25-600Control cabinet base plates with slide-in frame for Rittal VX25 control cabinets product page KDRS-ESR-VX25-600 488 1 piece 4251269321108
61 58 44513 KDRS-ESR-VX25-800Control cabinet base plates with slide-in frame for Rittal VX25 control cabinets product page KDRS-ESR-VX25-800 688 1 piece 4251269321115
62 59 44514 KDRS-ESR-VX25-1000Control cabinet base plates with slide-in frame for Rittal VX25 control cabinets product page KDRS-ESR-VX25-1000 438 1 piece 4251269321122
63 60 44515 KDRS-ESR-VX25-1200Control cabinet base plates with slide-in frame for Rittal VX25 control cabinets product page KDRS-ESR-VX25-1200 538 1 piece 4251269321139
64 61 44520 Enclosure base gland plate for Häwa 600mm product page KDR-ESR-HW-600 + Blindblech 427 136 56 1 piece 4251269324543
65 62 44521 Enclosure base gland plate for Häwa 800mm product page KDR-ESR-HW-800 + Blindblech 627 136 59 1 piece 4251269324550
66 63 44522 Enclosure base gland plate for Häwa 800mm product page KDR-ESR-HW-800 627 133 70 1 piece 4251269324567
67 64 44523 Enclosure base gland plate for Häwa 1000mm product page KDR-ESR-HW-1000 + Blindblech 827 163 56 1 piece 4251269324574
68 65 44524 Enclosure base gland plate for Häwa 1200mm product page KDR-ESR-HW-1200 + Blindblech 1027 136 56 1 piece 4251269324581
69 66 44525 Enclosure base gland plate for Häwa 1200mm product page KDR-ESR-HW-1200-1 1207 133 70 1 piece 4251269324598
70 68 44526 Enclosure base gland plate for Häwa 1200mm product page KDR-ESR-HW-1200-2 1027 133 70 1 piece 4251269324604

Contact the supplier

icotek GmbH

icotek GmbH

Google Map