icotek GmbH
By icotek GmbH

Brush strip for base plates Rittal VX25

Manufacturer Icotek GmbH
Description KDR-BES-U-VX25-600 (50mm)Brush strips with clamp profile, for enclosure base gland plates
Manufacturer Part Number 58230.0452
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Manufacturer Part Number Description Product Page Product name Length Width Height Packaging unit Unit EAN Code
1 1 58230.0452 KDR-BES-U-VX25-600 (50mm)Brush strips with clamp profile, for enclosure base gland plates product page KDR-BES-U-VX25-600 (50mm) 452 1 piece 4251269320996
2 2 58230.0652 KDR-BES-U-VX25-800 (50mm)Brush strip for base plates Rittal VX25/TS8 & Hoffman PROLINE G2 product page KDR-BES-U-VX25-800 (50mm) 652 1 piece 4251269321016
3 3 58230.0402 KDR-BES-U-VX25-1000 (50mm)Brush strip for base plates Rittal VX25/TS8 & Hoffman PROLINE G2 product page KDR-BES-U-VX25-1000 (50mm) 402 1 piece 4251269320989
4 4 58230.0502 KDR-BES-U-VX25-1200 (50mm)Brush strip for base plates Rittal VX25/TS8 & Hoffman PROLINE G2 product page KDR-BES-U-VX25-1200 (50mm) 502 1 piece 4251269320415
5 5 58225.0452 KDR-BES-U-VX25-600 / Brush strips with clamp profile, for gland plates, Rittal VX25 - 600 mm product page KDR-BES-U-VX25-600 50 10,4 452 1 piece 4251269320385
6 6 58225.0652 KDR-BES-U-VX25-800 / Brush strips with clamp profile, for gland plates, Rittal VX25 - 800 mm product page KDR-BES-U-VX25-800 50 10,4 652 1 piece 4251269320392
7 7 58225.0402 KDR-BES-U-VX25-1000 / Brush strips with clamp profile, for gland plates, Rittal VX25 - 1000 mm product page KDR-BES-U-VX25-1000 50 10,4 402 1 piece 4251269320408
8 8 58225.0502 KDR-BES-U-VX25-1200 / Brush strips with clamp profile, for gland plates, Rittal VX25 - 1200 mm product page KDR-BES-U-VX25-1200 50 10,4 502 1 piece 4251269320415

Contact the supplier

icotek GmbH

icotek GmbH

Google Map