icotek GmbH
By icotek GmbH

Cable entry grommets, IP66 / IP68

Manufacturer icotek GmbH
Description Cable entry grommet, ⌀ 48 - 70 mm, with locknut, IP66 / IP68, M85 x 2
Part Number 50657
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description Artiklename Höhe Außendurchmesser Verpackungseinheit Einheit EAN Code
1 1 49402 ATEX Cable entry grommet, ⌀ 6 - 18 mm, with locknut, IP66 / IP68, M32 x 1,5 KEL-DPF 32|6-18 ATEX gy 49,4 46 5 Pieces 4251269313349
2 9 49403 ATEX Cable entry grommet, ⌀ 12 - 27 mm, with locknut, IP66 / IP68, M40 x 1,5 KEL-DPF 40|12-27 ATEX gy 54,9 54 5 Pieces 4251269313356
3 10 49404 ATEX Cable entry grommet, ⌀ 22 - 36 mm, with locknut, IP66 / IP68, M50 x 1,5 KEL-DPF 50|22-36 ATEX gy 54,9 64 5 Pieces 4251269313363
4 11 49405 ATEX Cable entry grommet, ⌀ 27 - 50 mm, with locknut, IP66 / IP68, M63 x 1,5 KEL-DPF 63|27-50 ATEX gy 71,4 77 5 Pieces 4251269313370
5 12 49410 ATEX Cable entry grommet, ⌀ 3 - 12 mm, with locknut, IP66 / IP68, M25 x 1,5 KEL-DPF 25|3-12 ATEX bk 43,9 39 5 Pieces 4251269313387
6 13 49411 ATEX Cable entry grommet, ⌀ 6 - 18 mm, with locknut, IP66 / IP68, M32 x 1,5 KEL-DPF 32|6-18 ATEX bk 49,4 46 5 Pieces 4251269313394
7 14 49412 ATEX Cable entry grommet, ⌀ 12 - 27 mm, with locknut, IP66 / IP68, M40 x 1,5 KEL-DPF 40|12-27 ATEX bk 54,9 54 5 Pieces 4251269313400
8 15 49413 ATEX Cable entry grommet, ⌀ 22 - 36 mm, with locknut, IP66 / IP68, M50 x 1,5 KEL-DPF 50|22-36 ATEX bk 54,9 64 5 Pieces 4251269313417
9 16 49414 ATEX Cable entry grommet, ⌀ 27 - 50 mm, with locknut, IP66 / IP68, M63 x 1,5 KEL-DPF 63|27-50 ATEX bk 71,4 77 5 Pieces 4251269313424
10 2 50652 Cable entry grommet, ⌀ 3 - 12 mm, with locknut, IP66 / IP68, M25 x 1,5 KEL-DPF 25|3-12 bk 43,9 39 5 Pieces 4251269315039
11 3 50653 Cable entry grommet, ⌀ 6 - 18 mm, with locknut, IP66 / IP68, M32 x 1,5 KEL-DPF 32|6-18 bk 49,4 46 5 Pieces 4251269315046
12 4 50654 Cable entry grommet, ⌀ 12 - 27 mm, with locknut, IP66 / IP68, M40 x 1,5 KEL-DPF 40|12-27 bk 54,9 54 5 Pieces 4251269315053
13 5 50655 Cable entry grommet, ⌀ 22 - 36 mm, with locknut, IP66 / IP68, M50 x 1,5 KEL-DPF 50|22-36 bk 54,9 64 5 Pieces 4251269315060
14 6 50656 Cable entry grommet, ⌀ 27 - 50 mm, with locknut, IP66 / IP68, M63 x 1,5 KEL-DPF 63|27-50 bk 71,4 77 5 Pieces 4251269315077
15 7 50657 Cable entry grommet, ⌀ 48 - 70 mm, with locknut, IP66 / IP68, M85 x 2 KEL-DPF 75|39-60 bk 71,4 89 1 Piece 4251269317095
16 8 50658 Cable entry grommet, ⌀ 39 - 60 mm, with locknut, IP66 / IP68, M75 x 1,5 KEL-DPF 85|48-70 bk 71,4 99 1 Piece 4251269317101

Contact the supplier

icotek GmbH

icotek GmbH

Google Map