1 |
1 |
49402 |
ATEX Cable entry grommet, ⌀ 6 - 18 mm, with locknut, IP66 / IP68, M32 x 1,5 |
KEL-DPF 32|6-18 ATEX gy |
49,4 |
46 |
5 |
Pieces |
4251269313349 |
2 |
9 |
49403 |
ATEX Cable entry grommet, ⌀ 12 - 27 mm, with locknut, IP66 / IP68, M40 x 1,5 |
KEL-DPF 40|12-27 ATEX gy |
54,9 |
54 |
5 |
Pieces |
4251269313356 |
3 |
10 |
49404 |
ATEX Cable entry grommet, ⌀ 22 - 36 mm, with locknut, IP66 / IP68, M50 x 1,5 |
KEL-DPF 50|22-36 ATEX gy |
54,9 |
64 |
5 |
Pieces |
4251269313363 |
4 |
11 |
49405 |
ATEX Cable entry grommet, ⌀ 27 - 50 mm, with locknut, IP66 / IP68, M63 x 1,5 |
KEL-DPF 63|27-50 ATEX gy |
71,4 |
77 |
5 |
Pieces |
4251269313370 |
5 |
12 |
49410 |
ATEX Cable entry grommet, ⌀ 3 - 12 mm, with locknut, IP66 / IP68, M25 x 1,5 |
KEL-DPF 25|3-12 ATEX bk |
43,9 |
39 |
5 |
Pieces |
4251269313387 |
6 |
13 |
49411 |
ATEX Cable entry grommet, ⌀ 6 - 18 mm, with locknut, IP66 / IP68, M32 x 1,5 |
KEL-DPF 32|6-18 ATEX bk |
49,4 |
46 |
5 |
Pieces |
4251269313394 |
7 |
14 |
49412 |
ATEX Cable entry grommet, ⌀ 12 - 27 mm, with locknut, IP66 / IP68, M40 x 1,5 |
KEL-DPF 40|12-27 ATEX bk |
54,9 |
54 |
5 |
Pieces |
4251269313400 |
8 |
15 |
49413 |
ATEX Cable entry grommet, ⌀ 22 - 36 mm, with locknut, IP66 / IP68, M50 x 1,5 |
KEL-DPF 50|22-36 ATEX bk |
54,9 |
64 |
5 |
Pieces |
4251269313417 |
9 |
16 |
49414 |
ATEX Cable entry grommet, ⌀ 27 - 50 mm, with locknut, IP66 / IP68, M63 x 1,5 |
KEL-DPF 63|27-50 ATEX bk |
71,4 |
77 |
5 |
Pieces |
4251269313424 |
10 |
2 |
50652 |
Cable entry grommet, ⌀ 3 - 12 mm, with locknut, IP66 / IP68, M25 x 1,5 |
KEL-DPF 25|3-12 bk |
43,9 |
39 |
5 |
Pieces |
4251269315039 |
11 |
3 |
50653 |
Cable entry grommet, ⌀ 6 - 18 mm, with locknut, IP66 / IP68, M32 x 1,5 |
KEL-DPF 32|6-18 bk |
49,4 |
46 |
5 |
Pieces |
4251269315046 |
12 |
4 |
50654 |
Cable entry grommet, ⌀ 12 - 27 mm, with locknut, IP66 / IP68, M40 x 1,5 |
KEL-DPF 40|12-27 bk |
54,9 |
54 |
5 |
Pieces |
4251269315053 |
13 |
5 |
50655 |
Cable entry grommet, ⌀ 22 - 36 mm, with locknut, IP66 / IP68, M50 x 1,5 |
KEL-DPF 50|22-36 bk |
54,9 |
64 |
5 |
Pieces |
4251269315060 |
14 |
6 |
50656 |
Cable entry grommet, ⌀ 27 - 50 mm, with locknut, IP66 / IP68, M63 x 1,5 |
KEL-DPF 63|27-50 bk |
71,4 |
77 |
5 |
Pieces |
4251269315077 |
15 |
7 |
50657 |
Cable entry grommet, ⌀ 48 - 70 mm, with locknut, IP66 / IP68, M85 x 2 |
KEL-DPF 75|39-60 bk |
71,4 |
89 |
1 |
Piece |
4251269317095 |
16 |
8 |
50658 |
Cable entry grommet, ⌀ 39 - 60 mm, with locknut, IP66 / IP68, M75 x 1,5 |
KEL-DPF 85|48-70 bk |
71,4 |
99 |
1 |
Piece |
4251269317101 |