icotek GmbH
By icotek GmbH

Adapter System IMAS CONNECT

Manufacturer Icotek GmbH
Description AT-K-M M12 × 1.0 / Adapter grommet with metric inner thread
Manufacturer Part Number 39955
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Manufacturer Part Number Description Product Page Product name Length Width Height Packaging unit Unit EAN Code
1 1 39946 AT-M 12 x 1.0Adapter grommet with metric inner thread product page AT-M 12 x 1.0 19 41,5 42 10 piece 4251269320897
2 2 39956 AT-K-M M12 × 1.5 / Adapter grommet with metric inner thread product page AT-K-M M12 × 1.5 21 21 19 5 piece
3 3 39957 AT-K-M M16 × 1.5 / Adapter grommet with metric inner thread product page AT-K-M M16 × 1.5 30 21 21 5 piece 4251269322358
4 4 39965 AT-FL adapter grommets, based on KT large, for M23 square flange / IP65 product page AT-FL-M23 42 41.5 19 5 piece 4251269323768
5 5 39966 AT-M | AT-K-M | AT-K-Z adapter grommets, with inner thread M5 - M25 & 1/4" - 1/8" / IP65/IP66 product page AT-K-M M8 × 0.5 21 21 19 5 piece 4251269323812
6 6 39963 AT-M | AT-K-M | AT-K-Z adapter grommets, with inner thread M5 - M25 & 1/4" - 1/8" / IP65/IP66 product page AT-K-M M8 × 0.5 21 21 19 5 piece 4251269323041
7 7 39964 AT-M | AT-K-M | AT-K-Z adapter grommets, with inner thread M5 - M25 & 1/4" - 1/8" / IP65/IP66 product page AT-K-M M8 × 0.5 21 21 19 5 piece 4251269323058
8 8 39961 AT-PP adapter grommets, based on KT large, for PushPull connection technology / IP65 product page AT-PP 42 41.5 19 5 piece 4251269322570
9 9 39947 AT-M 16 x 1.0Adapter grommet with metric inner thread product page AT-M 16 x 1.5 19 41,5 42 10 piece
10 10 39948 AT-M 20 x 1.0Adapter grommet with metric inner thread product page AT-M 20 x 1.5 19 41,5 42 10 piece
11 11 39949 AT-M 25 x 1.0Adapter grommet with metric inner thread product page AT-M 25 x 1.5 19 41,5 42 10 piece
12 12 39950 AT-B Adapter grommet blind product page AT-B 19 41,5 42 10 piece
13 13 39952 AT-KSAdapter grommet Keystone product page AT-KS 19 41,5 42 10 piece 4251269321481
14 14 39953 AT-K-M M5 × 0.5 / Adapter grommet with metric inner thread product page AT-K-M M5 × 0.5 21 21 19 5 piece
15 15 39954 AT-K-M M8 × 1.0 / Adapter grommet with metric inner thread product page AT-K-M M8 × 1.0 21 21 19 5 piece
16 16 39955 AT-K-M M12 × 1.0 / Adapter grommet with metric inner thread product page AT-K-M M12 × 1.0 21 21 19 5 piece
17 17 42596 Adapter grommet with metric inner thread QT-AT-M 12 × 1.0 product page QT-AT-M 12 × 1.0 40 39 19 10 piece 4251269322952
18 18 42597 Adapter grommet with metric inner thread QT-AT-M 16 × 1.5 product page QT-AT-M 16 × 1.5 40 39 19 10 piece 4251269322969
19 19 42598 Adapter grommet with metric inner thread QT-AT-M 20 × 1.5 product page QT-AT-M 20 × 1.5 40 39 19 10 piece 4251269322976
20 20 42599 Adapter grommet with metric inner thread QT-AT-M 25 × 1.5 product page QT-AT-M 25 × 1.5 40 39 19 10 piece 4251269322983
21 21 42600 Adapter grommet QT-AT-B product page QT-AT-B 40 39 19 10 piece 4251269322990
22 22 42601 Adapter grommet for Keystone Module QT-AT-KS product page QT-AT-KS 40 39 17 10 piece 4251269323003
23 23 42602 Adapter grommet for PushPull QT-AT-PP product page QT-AT-PP 40 39 17 10 piece 4251269323010
24 24 42604 Adapter grommet with metric inner thread QT-AT-K-M M5 × 0.5 product page QT-AT-K-M M5 × 0.5 20 19 12 5 piece 4251269323423
25 25 42605 Adapter grommet with metric inner thread QT-AT-K-M M8 × 1.0 product page QT-AT-K-M M8 × 1.0 20 19 12 5 piece 4251269323430
26 26 42606 Adapter grommet with metric inner thread QT-AT-K-M M12 × 1.0 product page QT-AT-K-M M12 × 1.0 20 19 12 5 piece 4251269323447
27 27 42607 Adapter grommet with metric inner thread QT-AT-K-M M12 × 1.5 product page QT-AT-K-M M12 × 1.5 20 19 12 5 piece 4251269323454
28 28 42608 Adapter grommet QT-AT-FL-M23 product page QT-AT-FL-M23 40 39 17 10 piece 4251269323775
29 29 42609 Adapter grommet with metric inner thread QT-AT-K-M M8 × 0.5 product page QT-AT-K-M M8 × 0.5 20 19 12 5 piece 4251269323829

Contact the supplier

icotek GmbH

icotek GmbH

Google Map