
By Framo Morat
Compacta AG160
Manufacturer | Framo Morat |
---|---|
Description | Slip-on geared motor Compacta AG160 |
Part number | AG160-D/8.30-720/SA K |
CAD models
Share
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
El. connection
3-phase motor 3 x 230 / 400 V - 50 Hz
Output speed (U/min)
Output torque at 60% duty cycle (Nm)
720
Limit switch version
more options
Documentation
Contact the supplier

Framo Morat
Manufacturer of drive components
-
Framo Morat GmbH & Co. KG
Framo Morat GmbH & Co. KG
Franz-Morat-Straße 6
79871 Eisenbach / Hochschwarzwald
www.framo-morat.com
info@framo-morat.com
