
RGBF mechanical, with 12 mm plunger spacing
Manufacturer | EUCHNER |
---|---|
Part number | 082321 |
Selection | RGBF05R12-502-M |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
The link to this page has been copied in your clipboard.
Product selection
Index | Selector | Item designation | Order no. |
---|---|---|---|
1 | 1 | RGBF02B12-514-M | 095522 |
2 | 2 | RGBF02D12-1508LE060-M | 095004 |
3 | 3 | RGBF02D12-1514LE060-M | 087107 |
4 | 4 | RGBF02D12-1514-M | 087102 |
5 | 5 | RGBF02D12-502LE060-M | 082329 |
6 | 6 | RGBF02D12-502LE110-M | 089570 |
7 | 7 | RGBF02D12-502-M | 082312 |
8 | 8 | RGBF02D12-514LE024GE-M | 097827 |
9 | 9 | RGBF02D12-514-M | 082336 |
10 | 10 | RGBF02K12-502-M | 087066 |
11 | 11 | RGBF02R12-1508-M | 087095 |
12 | 12 | RGBF02R12-1514-M | 089594 |
13 | 13 | RGBF02R12-502LE060GE-M | 082334 |
14 | 14 | RGBF02R12-502LE060-M | 082331 |
15 | 15 | RGBF02R12-502LE220-M | 090442 |
16 | 16 | RGBF02R12-502-M | 082318 |
17 | 17 | RGBF02R12-508LE060-M | 087114 |
18 | 18 | RGBF02R12-508-M | 087113 |
19 | 19 | RGBF02R12-514-M | 082337 |
20 | 20 | RGBF03D12-1514-M | 089597 |
21 | 21 | RGBF03D12-2508-M | 085716 |
22 | 22 | RGBF03D12-2514-M | 087126 |
23 | 23 | RGBF03D12-502LE060-M | 087108 |
24 | 24 | RGBF03D12-502LE220-M | 097462 |
25 | 25 | RGBF03D12-502-M | 082313 |
26 | 26 | RGBF03D12-508LE060-M | 085745 |
27 | 27 | RGBF03D12-508-M | 091182 |
28 | 28 | RGBF03D12-514-M | 087115 |
29 | 29 | RGBF03K12-502-M | 087067 |
30 | 30 | RGBF03R12-1508-M | 090625 |
31 | 31 | RGBF03R12-2514-M | 085724 |
32 | 32 | RGBF03R12-502LE060GE-M | 089600 |
33 | 33 | RGBF03R12-502LE060-M | 087110 |
34 | 34 | RGBF03R12-502-M | 082319 |
35 | 35 | RGBF03R12-508-M | 090565 |
36 | 36 | RGBF03R12-514-M | 085280 |
37 | 37 | RGBF04B12-502-M | 098575 |
38 | 38 | RGBF04B12-514-M | 095523 |
39 | 39 | RGBF04D12-1514-M | 087103 |
40 | 40 | RGBF04D12-2514-M | 087127 |
41 | 41 | RGBF04D12-502LE060GE-M | 088952 |
42 | 42 | RGBF04D12-502LE060-M | 082330 |
43 | 43 | RGBF04D12-502LE220-M | 091179 |
44 | 44 | RGBF04D12-502-M | 082314 |
45 | 45 | RGBF04D12-508-M | 091186 |
46 | 46 | RGBF04D12-514LE024GE-M | 096718 |
47 | 47 | RGBF04D12-514-M | 087116 |
48 | 48 | RGBF04K12-502-M | 087068 |
49 | 49 | RGBF04R12-1514LE024GE-M | 097411 |
50 | 50 | RGBF04R12-1514-M | 087104 |
51 | 51 | RGBF04R12-2514-M | 091072 |
52 | 52 | RGBF04R12-502LE060-M | 082332 |
53 | 53 | RGBF04R12-502LE110-M | 087134 |
54 | 54 | RGBF04R12-502LE220-M | 091163 |
55 | 55 | RGBF04R12-502-M | 082320 |
56 | 56 | RGBF04R12-508LE060-M | 090243 |
57 | 57 | RGBF04R12-508-M | 090796 |
58 | 58 | RGBF04R12-514-M | 087119 |
59 | 59 | RGBF05D12-2514-M | 087128 |
60 | 60 | RGBF05D12-502LE060-M | 088736 |
61 | 61 | RGBF05D12-502LE220-M | 097463 |
62 | 62 | RGBF05D12-502-M | 082315 |
63 | 63 | RGBF05D12-514-M | 087117 |
64 | 64 | RGBF05K12-502-M | 088459 |
65 | 65 | RGBF05R12-1514-M | 087105 |
66 | 66 | RGBF05R12-2514-M | 090626 |
67 | 67 | RGBF05R12-502LE060-M | 088737 |
68 | 68 | RGBF05R12-502-M | 082321 |
69 | 69 | RGBF05R12-514-M | 087120 |
70 | 70 | RGBF06B12-502LE060-M | 096179 |
71 | 71 | RGBF06B12-514-M | 095524 |
72 | 72 | RGBF06D12-502LE060-M | 087109 |
73 | 73 | RGBF06D12-502-M | 082316 |
74 | 74 | RGBF06D12-514LE024GE-M | 097140 |
75 | 75 | RGBF06D12-514-M | 087118 |
76 | 76 | RGBF06K12-502-M | 087069 |
77 | 77 | RGBF06R12-2514-M | 085723 |
78 | 78 | RGBF06R12-502LE060-M | 087111 |
79 | 79 | RGBF06R12-502LE110-M | 093511 |
80 | 80 | RGBF06R12-502-M | 082322 |
81 | 81 | RGBF06R12-508LE060-M | 090244 |
82 | 82 | RGBF06R12-514-M | 087121 |
83 | 83 | RGBF08B12-514-M | 095525 |
84 | 84 | RGBF08D12-502LE060-M | 088776 |
85 | 85 | RGBF08D12-502-M | 082317 |
86 | 86 | RGBF08D12-514LE024GE-M | 097201 |
87 | 87 | RGBF08K12-502-M | 087070 |
88 | 88 | RGBF08R12-2514-M | 090649 |
89 | 89 | RGBF08R12-502LE060-M | 087140 |
90 | 90 | RGBF08R12-502-M | 082323 |
91 | 91 | RGBF08R12-508LE060-M | 096240 |
92 | 92 | RGBF08R12-514-M | 089523 |
93 | 93 | RGBF10D12-502-M | 090138 |
94 | 94 | RGBF10R12-502-M | 087065 |
95 | 95 | RGBF10R12-514-M | 100124 |
96 | 96 | RGBF12B12-514-M | 095527 |
97 | 97 | RGBF12R12-502-M | 090139 |
98 | 98 | RGBF16B12-514-M | 096710 |
99 | 99 | RGBF16D12-502-M | 088858 |
Items per page
Contact the supplier

EUCHNER
Industrial safety
-
EUCHNER GmbH + Co. KG
EUCHNER GmbH + Co. KG
Kohlhammerstraße 16
70771 Leinfelden-Echterdingen
Germany
www.euchner.de
info@euchner.de
