Size
Configuration
L
Ratio
Shaft arrangement
Input speed (n1max) [1/min]
7500
Output torque (T2N) [Nm]
15
For a quotation the following information is required
:
Backlash
Backlash jt [arcmin]
<=18
existing input speed n1
[ >0< .. 7500 ]
existing output torque T2
[ >0< .. 15 ]
Mounting position
Download the file
Please make sure this software has been installed.