Cable carrier chain, cover closed serie - Type 4760
Manufacturer | DECRIL |
---|---|
Description | Chain 4760 A ref. D 011701 length 564 mm |
Part number | D 011701 564 mm + D 010790 + G 4760 A |
Length | 564 mm |
Mass | 688080 g |
Material | PA6 30 FV |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Stroke (mm)
Chute
Documentation
Contact the supplier

DECRIL
Manufacturer of polyamide cable carriers, metal and plastic cable carriers, metallic cable carriers
-
SARL DECRIL
SARL DECRIL
Z.I. de la Tuillière
01700 MIRIBEL
France
www.decril.fr
info@decril.fr
