Winflex T - Type T - Standard model with Horizontal or Vertical Working position - 2 short hubs
Manufacturer | CMD COUPLINGS |
---|---|
Description | Winflex Coupling T, type T size Z, bore 1 : Ø6 mm for mounting with keyway, as per ISO R773 or DIN 6883.1, bore 2 : Ø6 mm for mounting with keyway, as per ISO R773 or DIN 6883.1 |
Part number | T Z AL1=C6 AL2=C6 |
Mass with full hubs | 1.84 kg |
Basis torque | 90 N.m |
Bore | 6 mm |
---|---|
Bore 2 | 6 mm |
Maximum rotation speed | 4500 rpm |
Maximum rotation speed with dynamic balancing | - rpm |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Information
Service Factor Application
Absorbed torque application (N.m)
Application rotation speed (rpm)
Mounting for Bore 1
with keyway, as per ISO R773 or DIN 6883.1
Mounting for Bore 2
with keyway, as per ISO R773 or DIN 6883.1
Ø Bore 1 (mm)
Ø Bore 2 (mm)
Documentation
Contact the supplier

CMD COUPLINGS
Mechanical power transmission
-
CMD Couplings (COMPAGNIE MESSIAN DURAND)
CMD Couplings (COMPAGNIE MESSIAN DURAND)
36 Avenue de l'Europe
Immeuble l'étendard
78140 VELIZY
France
www.cmd-couplings.com
