Flexacier 9000 - Standard model with Vertical or Horizontal Working position with horizontally split cover
Manufacturer | CMD COUPLINGS |
---|---|
Description | Flexacier 9000 Coupling, size 9000, bore 1 : Ø6 mm for mounting with keyway, as per ISO R773 or DIN 6883.1, bore 2 : Ø6 mm for mounting with keyway, as per ISO R773 or DIN 6883.1 |
Part number | 9000 AL1=C6 AL2=C6 |
Mass with full hubs | 10.9 kg |
Basis torque | 950 N.m |
Bore | 6 mm |
---|---|
Bore 2 | 6 mm |
Maximum rotation speed | 3100 rpm |
Maximum rotation speed with dynamic balancing | 4125 rpm |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Information
Service Factor Application
Absorbed torque application (N.m)
Application rotation speed (rpm)
Mounting for Bore 1
Mounting for Bore 2
Ø Bore 1 (mm)
Ø Bore 2 (mm)
Documentation
Contact the supplier

CMD COUPLINGS
Mechanical power transmission
-
CMD Couplings (COMPAGNIE MESSIAN DURAND)
CMD Couplings (COMPAGNIE MESSIAN DURAND)
36 Avenue de l'Europe
Immeuble l'étendard
78140 VELIZY
France
www.cmd-couplings.com
