BINDER MAGNETIC produces more than 40,000 pulleys a year in a factory dedicated to the French market, based in Saint Jean-de-Braye...
BINDER MAGNETIC produces more than 40,000 pulleys a year in a factory dedicated to the French market, based in Saint Jean-de-Braye (45). We have set up a short production circuit so that we can deliver the most popular pulleys within two weeks at a competitive price. These are aluminium pulleys with T5, T10, AT5, AT10 and T12.7 (1/2") pitches, available in several widths and a wide range of dimensions. We can supply the pulleys unfinished or shaped to drawings with simple machining operations (bores, counterbores, standard keyways and holes/taps). We can also produce customised pulleys in any profile/pitch and size, from bars of various materials, with or without surface treatment. Please do not hesitate to contact us.