1

Female support G1/8" and two M5 connections

Manufacturer Vuototecnica
Description Female support G1/8" and two M5 connections
Art. 000866
Art. 00 08 66
Support material brass
Weight (g) 13,5
产品选择
Selector Art. Support material Weight (g)
1 000866 brass 13,5
Art.
Support material
Weight (g)
文件
联系供应商
Vuototecnica Vuototecnica®, as its second generation, is leader in Europe in technologies for creating and handling vacuum
Vuototecnica