1

EVO-KM

Manufacturer uversa
Description Clamping module-12mm
Part number EVO-KM12-s
Material Aluminium
产品选择
Selector Part number Description Material Coating Inner diameter (D (mm) Length (L) (mm) Width (B) (mm) Height (H) (mm) Country of manufacture Region Customs tariff number
1 EVO-KM12-s Clamping module-12mm Aluminium black anodized 12 52 26 30 DE 09 90330090
2 EVO-KM20-s Clamping module-20mm Aluminium black anodized 20 72 30 40 DE 09 90330090
3 EVO-KM30-s Clamping module-30mm Aluminium black anodized 30 110 54 54 DE 09 90330090
4 EVO-KM40-s Clamping module-40mm Aluminium black anodized 40 130 64 68 DE 09 90330090
5 EVO-KM50-s Clamping module-50mm Aluminium black anodized 50 184 90 94 DE 09 90330090
6 EVO-KM60-s Clamping module-60mm Aluminium black anodized 60 204 100 104 DE 09 90330090
Part number
Description
Material
Coating
Inner diameter (D (mm)
Length (L) (mm)
Width (B) (mm)
Height (H) (mm)
Country of manufacture
Region
Customs tariff number
文件
联系供应商
uversa Uversa is a brand of KonTec Maschinenbau GmbH.
uversa