1
Thiele

TWN 0127 Lifting Point with screws

Manufacturer Thiele
Description TWN 0127 Lifting Point with screws, Size 10-8
Part number F35157
Note Finish: RAL 3003
Mass 1.1 kg
Omniclass number 23.23.13.00
产品选择
Selector Screw Size [d] Partnumber W.L.L. (t) E (mm) F (mm) A (mm) C (mm) L (mm) D (mm) B (mm) Size Weight app. (kg)
1 M20 F35157 3.15 68 48 90 44 130 18 48 10-8 1.1
3 M24 F35158 5.8 113 69 110 60 160 24 66 13-8 2.7
Screw Size [d]
Partnumber
W.L.L. (t)
E (mm)
F (mm)
A (mm)
C (mm)
L (mm)
D (mm)
B (mm)
Size
Weight app. (kg)
文件
联系供应商
Thiele Conveying and Lifting technology
THIELE GmbH & Co. KG
下载该产品的用户还下载了
页面