Thiele
Thiele


TWN 0123 Lifting Point with Thread

Manufacturer Thiele
Description TWN 0123 Lifting Point with Thread, Size 8-8 B-Glied
Part number F34120
Note Finish: RAL 3003
Mass 0.95 kg
Omniclass number 23.23.13.00
CAD 模型
分享

产品选择

Index Selector Screw Size [d] Partnumber W.L.L. (t) Thread Length G (mm) E (mm) F (mm) D (mm) T (mm) B (mm) SW (mm) A (mm) Size Weight app. (kg)
1 1 M16 F34110 1.12 30 113 52 16 70 34 46 60 6-8 B-Glied 0.73
2 3 M16 F34115 1.12 30 153 92 16 110 60 46 60 6-8 A-Glied 1
3 4 M20 F34120 2 38 113 52 16 70 34 46 60 8-8 B-Glied 0.95
4 5 M20 F34121 2 38 153 92 16 110 60 46 60 8-8 A-Glied 1.12
5 6 M24 F34130 3.15 35 128 67 18 85 40 46 60 10-8 B-Glied 1.04
6 7 M24 F34131 3.15 45 153 92 18 110 60 46 60 10-8 A-Glied 1.39

联系供应商

Thiele

Thiele

Conveying and Lifting technology

Google Map