1

TWN 0123 Lifting Point with Thread

Manufacturer Thiele
Description TWN 0123 Lifting Point with Thread, Size 8-8 A-Glied
Part number F34121
Note Finish: RAL 3003
Mass 1.12 kg
Omniclass number 23.23.13.00
产品选择
Selector Screw Size [d] Partnumber W.L.L. (t) Thread Length G (mm) E (mm) F (mm) D (mm) T (mm) B (mm) SW (mm) A (mm) Size Weight app. (kg)
1 M16 F34110 1.12 30 113 52 16 70 34 46 60 6-8 B-Glied 0.73
3 M16 F34115 1.12 30 153 92 16 110 60 46 60 6-8 A-Glied 1
4 M20 F34120 2 38 113 52 16 70 34 46 60 8-8 B-Glied 0.95
5 M20 F34121 2 38 153 92 16 110 60 46 60 8-8 A-Glied 1.12
6 M24 F34130 3.15 35 128 67 18 85 40 46 60 10-8 B-Glied 1.04
7 M24 F34131 3.15 45 153 92 18 110 60 46 60 10-8 A-Glied 1.39
Screw Size [d]
Partnumber
W.L.L. (t)
Thread Length G (mm)
E (mm)
F (mm)
D (mm)
T (mm)
B (mm)
SW (mm)
A (mm)
Size
Weight app. (kg)
文件
联系供应商
Thiele Conveying and Lifting technology
THIELE GmbH & Co. KG